JAJSI95 December   2019 TL16C750E

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     ブロック図
  4. 4 改訂履歴
  5. 5 概要 (続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. Table 1. Absolute Maximum Ratings
    2. 7.1      ESD Ratings
    3. Table 2. Recommended Operating Conditions
    4. Table 3. Thermal Information
    5. Table 4. Electrical Characteristics
    6. Table 5. Timing Requirements
    7. 7.2      Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1  UART Modes
      2. 9.3.2  Trigger Levels
      3. 9.3.3  Hardware Flow Control
      4. 9.3.4  Auto-RTS
      5. 9.3.5  Auto-CTS
      6. 9.3.6  Software Flow Control
      7. 9.3.7  Software Flow Control Example
      8. 9.3.8  Reset
      9. 9.3.9  Interrupts
      10. 9.3.10 Interrupt Mode Operation
      11. 9.3.11 Polled Mode Operation
      12. 9.3.12 Break and Timeout Conditions
      13. 9.3.13 Programmable Baud Rate Generator with Fractional Divisor
      14. 9.3.14 Fractional Divisor
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Interface Mode
        1. 9.4.1.1 IOR Used (MODE = VCC)
        2. 9.4.1.2 IOR Unused (MODE = GND)
      2. 9.4.2 DMA Signaling
        1. 9.4.2.1 Single DMA Transfers (DMA Mode 0 or FIFO Disable)
        2. 9.4.2.2 Block DMA Transfers (DMA Mode 1)
      3. 9.4.3 Sleep Mode
    5. 9.5 Register Maps
      1. 9.5.1  Registers Operations
      2. 9.5.2  Receiver Holding Register (RHR)
      3. 9.5.3  Transmit Holding Register (THR)
      4. 9.5.4  FIFO Control Register (FCR)
      5. 9.5.5  Line Control Register (LCR)
      6. 9.5.6  Line Status Register (LSR)
      7. 9.5.7  Modem Control Register (MCR)
      8. 9.5.8  Modem Status Register (MSR)
      9. 9.5.9  Interrupt Enable Register (IER)
      10. 9.5.10 Interrupt Identification Register (IIR)
      11. 9.5.11 Enhanced Feature Register (EFR)
      12. 9.5.12 Divisor Latches (DLL, DLH, DLF)
      13. 9.5.13 Transmission Control Register (TCR)
      14. 9.5.14 Trigger Level Register (TLR)
      15. 9.5.15 FIFO Ready Register
      16. 9.5.16 Alternate Function Register (AFR)
      17. 9.5.17 RS-485 Mode
      18. 9.5.18 IrDA Overview
      19. 9.5.19 IrDA Encoder Function
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Set the desired baud rate
        2. 10.2.2.2 Reset the fifos
        3. 10.2.2.3 Sending data on the bus
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 サポート・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

IrDA Overview

TL16C750E irdamode_sllset4.gifFigure 34. IrDA Mode

The IrDA defines several protocols for sending and receiving serial infrared data, including rates of 115.2 kbps, 0.576 Mbps, 1.152 Mbps, and 4 Mbps. The low rate of 115.2 kbps was specified first and the others must maintain downward compatibility with it. At the 115.2 kbps rate, the protocol implemented in the hardware is fairly simple. It primarily defines a serial infrared data word to be surrounded by a start bit equal to 0 and a stop bit equal to 1. Individual bits are encoded or decoded the same whether they are start, data, or stop bits. The IrDA engine in the TL16C750E device only evaluates single bits and follows the 115.2-kbps protocol. The 115.2-kbps rate is a maximum rate. When both ends of the transfer are setup to a lower but matching speed, the protocol still works. The clock used to code or sample the data is 16 times the baud rate, or 1.843-MHz maximum. To code a 1, no pulse is sent or received for 1-bit time period, or 16 clock cycles. To code a 0, one pulse is sent or received within a 1-bit time period, or 16 clock cycles. The pulse must be at least 1.6-μs wide and 3 clock cycles long at 1.843 MHz. At lower baud rates the pulse can be 1.6 μs wide or as long as 3 clock cycles. The transmitter output, TX, is intended to drive a LED circuit to generate an infrared pulse. The LED circuits work on positive pulses. A terminal circuit is expected to create the receiver input, RX. Most, but not all, PIN circuits have inversion and generate negative pulses from the detected infrared light. Their output is normally high. The TL16C750E device can decode either negative or positive pulses on RX.