JAJSIG5C May 2019 – December 2024 LMG1025-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC Characteristics | ||||||
| IVDD, Q | VDD Quiescent Current | IN+ = IN- = 0 V | 75 | µA | ||
| IVDD, op | VDD Operating Current | fsw = 30 MHz, no load, 2Ω as ROUTH and ROUTL | 40 | mA | ||
| fsw = 30 MHz, 100-pF load, 2Ω as ROUTH and ROUTL | 51 | mA | ||||
| VDD, UVLO | Under-voltage Lockout | VDD rising | 4.0 | 4.35 | V | |
| ΔVDD, UVLO | UVLO Hysteresis | 85 | mV | |||
| TOTP | Over temperature shutdown, turn-off threshold | 170 | °C | |||
| ΔTOTP | Over temperature hysteresis | 20 | °C | |||
| Input DC Characteristics | ||||||
| VIH | IN+, IN- high threshold | 1.7 | 2.6 | V | ||
| VIL | IN+, IN- low threshold | 1.1 | 1.8 | V | ||
| VHYST | IN+, IN- hysteresis | 0.38 | 1 | V | ||
| RIN+ | Positive input pull-down resistance | To GND | 100 | 150 | 250 | kΩ |
| RIN- | Negative input pull-up resistance | to VDD | 100 | 150 | 250 | kΩ |
| CIN+ | Positive input pin capacitance | To GND | 1.45 | pF | ||
| CIN- | Negative input pin capacitance | To GND | 1.45 | pF | ||
| Output DC Characteristics | ||||||
| VOL | OUTL voltage | IOUTL = 100 mA, IN+= IN- = 0 V | 45 | mV | ||
| VDD-VOH | OUTH voltage | IOUTH = 100 mA, IN+= 5 V, IN- = 0 V, VDD = 5 V | 52 | mV | ||
| IOH | Peak source current | VOUTH = 0 V, IN+= 5 V, IN- = 0 V, VDD = 5 V | 7 | A | ||
| IOL | Peak sink current | VOUTL = 5 V, IN+= IN- = 0 V, VDD = 5 V | 5 | A | ||