JAJSJB6C December 2015 – September 2024 TPS7H3301-SP
PRODUCTION DATA
The output voltage, VTT/VO, is regulated to VTTREF. VDDQSNS incorporates an integrated resistor divider network. VDDQSNS should be connected to the memory supply bus (VDDQ). The TPS7H3301-SP supports VDDQSNS voltage from 1 V to 3.5 V, making it versatile and ideal for many types of low-power LDO applications.