JAJSJB6C December   2015  – September 2024 TPS7H3301-SP

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VTT/VO Sink and Source Regulator
      2. 7.3.2 Reference Input (VDDQSNS)
      3. 7.3.3 Reference Output (VTTREF)
      4. 7.3.4 EN Control (EN)
      5. 7.3.5 Power-Good Function (PGOOD)
      6. 7.3.6 VTT Current Protection
      7. 7.3.7 VIN UVLO Protection
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 VDD/VIN Capacitor
        2. 8.2.2.2 VLDO Input Capacitor
        3. 8.2.2.3 VTT Output Capacitor
        4. 8.2.2.4 VTTSNS Connection
        5. 8.2.2.5 Low VIN Applications
        6. 8.2.2.6 S3 and Pseudo-S5 Support
        7. 8.2.2.7 Tracking Startup and Shutdown
        8. 8.2.2.8 Output Tolerance Consideration for VTT DIMM or Module Applications
        9. 8.2.2.9 LDO Design Guidelines
      3. 8.2.3 Application Curve
  10.   Power Supply Recommendations
  11. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
    3. 9.3 Thermal Considerations
  12. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 サード・パーティ製品に関する免責事項
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 ドキュメントの更新通知を受け取る方法
    4. 10.4 サポート・リソース
    5. 10.5 Trademarks
    6. 10.6 静電気放電に関する注意事項
    7. 10.7 用語集
  13.   Mechanical, Packaging, and Orderable Information

Output Tolerance Consideration for VTT DIMM or Module Applications

The TPS7H3301-SP is specifically designed to power up the memory termination rail (as shown in Figure 8-5). The DDR memory termination structure determines the main characteristics of the VTT rail, which is to be able to sink and source current while maintaining acceptable VTT tolerance. See Figure 8-6 for typical characteristics for a single memory cell.

TPS7H3301-SP Typical Application Diagram for DDR3 VTT DIMM/Module Using TPS7H3301-SPFigure 8-5 Typical Application Diagram for DDR3 VTT DIMM/Module Using TPS7H3301-SP
TPS7H3301-SP DDR Physical Signal System SSTL SignalingFigure 8-6 DDR Physical Signal System SSTL Signaling

In Figure 8-6, when Q1 is on and Q2 is off:

  • Current flows from VDDQ via the termination resistor to VTT.
  • VTT sinks current.

In Figure 8-6, when Q2 is on and Q1 is off:

  • Current flows from VTT via the termination resistor to GND.
  • VTT sources current.

Because VTT accuracy has a direct impact on the memory signal integrity, it is imperative to understand the tolerance requirement on VTT. Based on JEDEC VTT specifications for DDR and DDR2. See Table 8-2 for detailed information and JEDEC relevant specifications.

VTTREF – 40 mV < VTT < VTTREF + 40 mV, for both DC and AC conditions

The specification itself indicates that VTT must keep track of VTTREF for proper signal conditioning.

The TPS7H3301-SP ensures the regulator output voltage to be:

VTTREF – 34 mV < VTT < VTTREF + 34 mV, for both DC and AC conditions and –3 A < IVTT < 3 A

The regulator output voltage is measured at the regulator side, not the load side. The tolerance is applicable to DDR, DDR2, DDR3 and low-power DDR3/DDR4 applications (see Table 8-2 for detailed information). To meet the stability requirement, a minimum output capacitance of 470 μF is needed, combination of both tantalum and ceramic capacitors. Considering the actual tolerance on the MLCC capacitors, four or higher 4.7-μF ceramic capacitors in parallel with 3 × 150-µF low-ESR tantalum capacitor are sufficient to meet the above requirement. Higher ESR tantalum capacitors will require multiple tantalum capacitors in parallel with ceramic capacitors to meet system needs.

Table 8-2 DDR, DDR2, DDR3, and LP DDR3 Termination Technology and Differences
DDRDDR2DDR3LOW POWER DDR3 (DDR3L)
FSB data rates200, 266, 333 and 400 MHz400, 533, 677 and 800 MHz800, 1066, 1330 and 1600 MHzSame as DDR3
TerminationMotherboard termination to VTT for all signalsOn-die termination for data group. VTT/VO used for termination of address, command and control signals.On-die termination for data group. VTT/VO used for termination of address, command and control signals.Same as DDR3
Termination current demandMax sink and source transient currents of up to 2.6 A to 2.9 ANot as demanding
  • Only 34 signals (address, command, control) tied to VTT/VO
  • ODT handles data signals
Less than 1 A of burst current
Not as demanding
  • Only 34 signals (address, command, control) tied to VTT/VO
  • ODT handles data signals
Less than 1 A of burst current
Same as DDR3
Voltage level2.5-V core and I/O 1.25-V VTT1.8-V core and I/O 0.9-V VTT1.5-V core and I/O 0.75-V VTT1.35-V core and I/O 0.68-V VTT
Relevant JEDEC specificationJESD79F (SSTL_2 JESD8-9B)DDR2 JESD79-2F (SSTL_18 JESD8-15)DDR3 JESD79-3FDDR3L JESD79-3-1A.01

The TPS7H3301-SP is designed as a Gm-driven LDO. The voltage droop between the reference input and the output regulator is determined by the transconductance and output current of the device. The typical Gm is 250 S at 3 A and changes with respect to the load in order to conserve the quiescent current (that is, the Gm is very low at no load condition). The Gm LDO regulator is a single pole system. Its unity gain bandwidth for the voltage loop is only determined by the output capacitance, as a result of the bandwidth nature of the Gm (see Equation 1).

Equation 1. TPS7H3301-SP

where

  • FUGBW is the unity gain bandwidth
  • Gm is transconductance
  • COUT is the output capacitance

There are two limitations to this type of regulator when it comes to the output bulk capacitor requirement. To maintain stability, the zero location contributed by the ESR of the output capacitors should be greater than the –3-dB point of the current loop. This constraint means that higher ESR capacitors should not be used in the design. In addition, the impedance characteristics of the ceramic capacitor should be well understood in order to prevent the gain peaking effect around the Gm –3-dB point because of the large ESL, the output capacitor, and parasitic inductance of the VTT/VO trace.

Figure 8-7 shows the bode plot simulation for a typical DDR3 configuration of the TPS7H3301-SP, where:

  • VDD/VIN = 2.4 V
  • VVLDOIN = 1.5 V
  • VTT/VO = 0.75 V
  • IIO = 2 A
  • 3 × 150-μF low-ESR tantalum capacitors (T530D157M010ATE005) in parallel with 4 × 4.7-µF ceramic capacitor
  • ESR = 1.66 mΩ
  • ESL = 800 pH

The unity-gain bandwidth is approximately 87.3 kHz and the phase margin is 82°. The 0-dB level is crossed, the gain peaks because of the ESL effect. However, the peaking is kept well below 0 dB.

TPS7H3301-SP Bode Plot for a Typical DDR3 ConfigurationFigure 8-7 Bode Plot for a Typical DDR3 Configuration

Figure 6-3 shows the load regulation and Figure 8-8 shows the transient response for a typical DDR3 configuration. When the regulator is subjected to worst case ±3-A load step. The current shown only represents the device sourcing 3 A due to location of current probe.

TPS7H3301-SP Transient PlotFigure 8-8 Transient Plot