JAJSJC3A May 2021 – November 2021 LP5860
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage on VCC | Supply voltage | 2.7 | 5.5 | V | |
Input voltage on VLED | LED supply voltage | 2.7 | 5.5 | V | |
Input voltage on VIO_EN | 1.65 | 5.5 | V | ||
Voltage on SDA / SCL / SCLK / MOSI / MISO / SS / ADDRx / VSYNC / IFS | VIO | V | |||
TA | Operating ambient temperature | –40 | 85 | °C | |
TA | Operating ambient temperature - LP5860MRKPR, LP5864MRSMR, and LP5866MDBTR only | –55 | 125 | °C |