JAJSJK3F january 2020 – february 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
Figure 5-1 ISO6720B D Package 8-Pin SOIC Top
View
Figure 5-2 ISO6721B D Package 8-Pin
SOIC Top View
Figure 5-3 ISO6721RB D Package 8-Pin SOIC Top
View| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | D PACKAGE | ||||
| ISO6720B | ISO6721B | ISO6721RB | |||
| GND1 | 4 | 4 | 4 | — | Ground connection for VCC1 |
| GND2 | 5 | 5 | 5 | — | Ground connection for VCC2 |
| INA | 2 | 7 | 2 | I | Input, channel A |
| INB | 3 | 3 | 6 | I | Input, channel B |
| OUTA | 7 | 2 | 7 | O | Output, channel A |
| OUTB | 6 | 6 | 3 | O | Output, channel B |
| VCC1 | 1 | 1 | 1 | — | Power supply, VCC1 |
| VCC2 | 8 | 8 | 8 | — | Power supply, VCC2 |