JAJSJK3F january 2020 – february 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±6000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | |||
| Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(3)(4) | ±8000 | |||