JAJSJN5B december 2020 – june 2023 LMK1D1204 , LMK1D1208
PRODUCTION DATA
The LMK1D120x input stage is designed with flexibility in mind to allow the user to drive the device with a wide variety of signal types. This device can be interfaced with LVDS, LVPECL, LP-HCSL, HCSL, CML or LVCMOS drivers. Please refer to Electrical Characteristics for more details.
LVDS drivers can be connected to LMK1D120x inputs with DC- and AC-coupling as shown Figure 9-3 and Figure 9-4 (respectively).
Figure 9-3 LVDS
Clock Driver Connected to LMK1D120x Input (DC-Coupled)
Figure 9-4 LVDS
Clock Driver Connected to LMK1D120x Input (AC-Coupled)Figure 9-5 shows how to connect LVPECL inputs to the LMK1D120x. The series resistors are required to reduce the LVPECL signal swing if the signal swing is >1.6 VPP.
Figure 9-5 LVPECL
Clock Driver Connected to LMK1D120x InputFigure 9-6 illustrates how to couple a LVCMOS clock input to the LMK1D120x directly.
Figure 9-6 1.8-V/2.5-V/3.3-V LVCMOS Clock Driver Connected to LMK1D120x InputFor unused input, TI recommends grounding both input pins (INP, INN) using 1-kΩ resistors.