JAJSJN5B december 2020 – june 2023 LMK1D1204 , LMK1D1208
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY CHARACTERISTICS | ||||||
| SINGLE-ENDED LVCMOS/LVTTL CLOCK INPUT (Applies to VDD = 1.8 V ± 5%, 2.5 V ± 5% and 3.3 V ± 5%) | ||||||
| fIN | Input frequency | Clock input | DC | 250 | MHz | |
| VIN_S-E | Single-ended Input Voltage Swing | Assumes a square wave input with two levels | 0.4 | 3.465 | V | |
| dVIN/dt | Input Slew Rate (20% to 80% of the amplitude) | 0.05 | V/ns | |||
| IIH | Input high current | VDD = 3.465 V, VIH = 3.465 V | 50 | µA | ||
| IIL | Input low current | VDD = 3.465 V, VIL = 0 V | –30 | µA | ||
| CIN_SE | Input capacitance | at 25°C | 3.5 | pF | ||
| DIFFERENTIAL CLOCK INPUT (Applies to VDD = 1.8 V ± 5%, 2.5 V ± 5% and 3.3 V ± 5%) | ||||||
| fIN | Input frequency | Clock input | 2 | GHz | ||
| VIN,DIFF(p-p) | Differential input voltage peak-to-peak {2*(VINP-VINN)} | VICM = 1 V (VDD = 1.8 V) | 0.3 | 2.4 | VPP | |
| VICM = 1.25 V (VDD = 2.5 V/3.3 V) | 0.3 | 2.4 | ||||
| VICM | Input common mode voltage | VIN,DIFF(P-P) > 0.4 V (VDD = 1.8 V/2.5/3.3 V) | 0.25 | 2.3 | V | |
| IIH | Input high current | VDD = 3.465 V, VINP = 2.4 V, VINN = 1.2 V | 30 | µA | ||
| IIL | Input low current | VDD = 3.465 V, VINP = 0 V, VINN = 1.2 V | –30 | µA | ||
| CIN_S-E | Input capacitance (Single-ended) | at 25°C | 3.5 | pF | ||
| LVDS DC OUTPUT CHARACTERISTICS | ||||||
| VOC(SS) | Steady-state common mode output voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 1.8 V) | 1 | 1.2 | V | |
| VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 2.5 V/3.3 V) | 1.1 | 1.375 | ||||
| LVDS AC OUTPUT CHARACTERISTICS | ||||||
| Vring | Output overshoot and undershoot | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, fOUT = 491.52 MHz | –0.1 | 0.1 | VOD | |
| IOS | Short-circuit output current (differential) | VOUTP = VOUTN | –12 | 12 | mA | |
| IOS(cm) | Short-circuit output current (common-mode) | VOUTP = VOUTN = 0 | –24 | 24 | mA | |
| tPD | Propagation delay | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (2) | 0.3 | 0.575 | ns | |
| tSK, PP | Part-to-part skew | Skew between outputs on different parts subjected to the same operating conditions with the same input and output loading. | 250 | ps | ||
| tSK, P | Pulse skew | 50% duty cycle input, crossing point-to-crossing-point distortion (4) | –20 | 20 | ps | |
| tRJIT(ADD) | Random additive Jitter (rms) | fIN = 156.25 MHz with 50% duty-cycle, Input slew rate = 1.5V/ns, Integration range = 12 kHz – 20 MHz, with output load RLOAD = 100 Ω | 50 | 60 | fs, RMS | |
| Phase noise | Phase Noise for a carrier frequency of 156.25 MHz with 50% duty-cycle, Input slew rate = 1.5V/ns with output load RLOAD = 100 Ω | PN1kHz | –143 | dBc/Hz | ||
| PN10kHz | –152 | |||||
| PN100kHz | –157 | |||||
| PN1MHz | –160 | |||||
| PNfloor | –164 | |||||
| MUXISO | Mux Isolation | fIN = 156.25 MHz. The difference in power level at fIN when the selected clock is active and the unselected clock is static versus when the selected clock is inactive and the unselected clock is active. | 80 | dB | ||
| ODC | Output duty cycle | With 50% duty cycle input | 45 | 55 | % | |
| tR/tF | Output rise and fall time | 20% to 80% with RLOAD = 100 Ω | 300 | ps | ||
| VAC_REF | Reference output voltage | VDD = 2.5 V, ILOAD = 100 µA | 0.9 | 1.25 | 1.375 | V |
| POWER SUPPLY NOISE REJECTION (PSNR) VDD = 2.5 V/ 3.3 V | ||||||
| PSNR | Power Supply Noise Rejection (fcarrier = 156.25 MHz) | 10 kHz, 100 mVpp ripple injected on VDD | –70 | dBc | ||
| 1 MHz, 100 mVpp ripple injected on VDD | –50 | |||||