JAJSJW6B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
| ADD | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 00h | RESERVED | SPI_MODE | SPI_RD_EN | RESET | ||||||||||||
| 01h | RESERVED | DAISY_CHAIN_LEN | RESERVED | |||||||||||||
| 03h | RESERVED | REG_BANK_SEL | ||||||||||||||
| 04h | RESERVED | INIT_1 | ||||||||||||||
| 06h | REG_00H_READBACK | |||||||||||||||
| Access Type | Code | Description |
|---|---|---|
| R | R | Read |
| W | W | Write |
| R/W | R/W | Read or write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SPI_MODE | SPI_RD_EN | RESET | ||||
| W-0h | W-0h | W-0h | W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | RESERVED | W | 0h | Reserved. Do not change from the default reset value. |
| 2 | SPI_MODE | W | 0h | Select between legacy SPI
mode and daisy-chain SPI mode for the configuration interface for
register access. 0 : Daisy-chain SPI mode 1 : Legacy SPI mode |
| 1 | SPI_RD_EN | W | 0h | Enable register read
access in legacy SPI mode. This bit has no effect in daisy-chain SPI
mode. 0 : Register read disabled 1 : Register read enabled |
| 0 | RESET | W | 0h | ADC reset control. 0 : Normal device operation 1 : Reset ADC and all registers |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DAISY_CHAIN_LEN | RESERVED | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-7 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
| 6-2 | DAISY_CHAIN_LEN | R/W | 0h | Configure the number of
ADCs connected in daisy-chain for the SPI configuration. 0 : 1 ADC 1 : 2 ADCs 31 : 32 ADCs |
| 1-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REG_BANK_SEL | |||||||
| R/W-2h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
| 7-0 | REG_BANK_SEL | R/W | 2h | Register bank selection
for read and write operations. 0 : Select register bank 0 2 : Select register bank 1 16 : Select register bank 2 |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INIT_1 | ||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 3-0 | INIT_1 | R/W | 0h | INIT_1 field for device initialization. Write 1011b during the initialization sequence. Write 0000b for normal operation. |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REG_00H_READBACK | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REG_00H_READBACK | |||||||
| R-5h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | REG_00H_READBACK | R | 2h | This register is a copy of the register address 0x00 for readback. The register address 0x00 is write-only. The default readback value is 2h because SPI_RD_EN in address 0x00 must be set to 1 for register reads. |