JAJSJW6B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features a common-mode (CM) rejection circuit at the analog inputs that supports CM voltages up to ±12V. The CM voltage for differential inputs is given by Equation 1. On power-up or after reset, the common-mode voltage range for the analog input channels is ±12V (CM_CTRL_EN = 0b). Voltage at the analog inputs, in all cases, must be within the Absolute Maximum Ratings.
As described in Table 6-3, the CM voltage rejection circuit can be optimized for various CM voltages for differential inputs.
| COMMON-MODE (CM) RANGE | CM_CTRL_EN | ADC A (ANALOG INPUT CHANNELS 1–4) |
ADC B (ANALOG INPUT CHANNELS 5–8) |
||
|---|---|---|---|---|---|
| CM_EN_CH[4:1] | CM_RNG_CH[4:1] | CM_EN_CH[8:5] | CM_RNG_CH[8:5] | ||
| CM ≤ ±1V | 1 | 0 | Don't care | 0 | Don't care |
| CM ≤ ±RANGE / 2 | 1 | 0 | 1 | 0 | |
| CM ≤ ±6V | 1 | 1 | |||
| CM ≤ ±12V | 2 | 2 | |||
The CM voltage rejection circuit must be configured depending on the analog input range of the PGA when using single-ended inputs as well. Table 6-4 lists the recommended configuration for single-ended inputs for various analog input voltage ranges.
| PGA ANALOG INPUT RANGE | CM_CTRL_EN | ADC A (ANALOG INPUT CHANNELS 1–4) |
ADC B (ANALOG INPUT CHANNELS 5–8) |
||
|---|---|---|---|---|---|
| CM_EN_CH[4:1] | CM_RNG_CH[4:1] | CM_EN_CH[8:5] | CM_RNG_CH[8:5] | ||
| ±2.5V, ±3.5V, and ±5V | 1 | 0 | Don't care | 0 | Don't care |
| ±7V, ±10V, and ±12V | 1 | 0 | 1 | 0 | |