JAJSKN6A September 2023 – December 2024 TMUX9616 , TMUX9616N
PRODUCTION DATA
In normal mode operation, TMUX9616x is controlled by its digital logic, which is detailed in the Device Digital Logic Control section. In normal mode, switches are available to be used to pass high voltage ±110 V signals (signals from VSS to VDD). More details of the device operation in normal mode can be found in the Feature Description and Device Logic Table sections.