JAJSKN6A September 2023 – December 2024 TMUX9616 , TMUX9616N
PRODUCTION DATA
The switch DC offset voltage (VDC_OFFSET) is the DC offset voltage that can be present on an Sx or Dx pin when the switch channel is ON or OFF. Figure 6-6 shows the setup used to measure the VDC_OFFSET voltage of the device.