JAJSKT6C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
PSRR measures the ability of a device to prevent noise and spurious signals that appear on the supply voltage pin from coupling to the output of the switch. The DC voltage on the device supply is modulated by a sine wave of 620 mVPP. The ratio of the amplitude of signal on the output to the amplitude of the modulated signal is the ACPSRR. A high ratio represents a high degree of tolerance to supply rail variation.
This helps stabilize the supply and immediately filter as much of the supply noise as possible.