JAJSKT6C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 6-8 shows the setup used to measure propagation delay, denoted by the symbol tPD.