JAJSKU7D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA
The device monitors the internal junction temperature to provide thermal shutdown during boost mode. When IC junction temperature exceeds TSHUT, the boost mode is disabled by setting EN_OTG bit low and BATFET is turned off, and TSHUT_FLAG is set to 1. When IC junction temperature is below TSHUT - TSHUT_HYS, the BATFET is enabled automatically to allow system to restore and the host can re-enable EN_OTG bit to recover.