JAJSKU7D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VVBUS | Input voltage | 3.9 | 18 | V | |
| VBAT | Battery voltage | 4.8 | V | ||
| IVBUS | Input current | 3.2 | A | ||
| ISW | Output current (SW) | 3.5 | A | ||
| IBAT | Fast charging current | 3.5 | A | ||
| RMS discharge current (continuously) | 6 | A | |||
| Peak discharge current (up to 50ms) | 10 | A | |||
| IREGN | Maximum REGN Current | 20 | mA | ||
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Junction temperature | –40 | 125 | °C | |
| LSW | Inductor for the switching regulator | 0.68 | 2.2 | µH | |
| CVBUS | VBUS capacitor (without de-rating) | 1 | µF | ||
| CPMID | PMID capacitor (without de-rating) | 10 | µF | ||
| CSYS | SYS capacitor (without de-rating) | 20 | 500 | µF | |
| CBAT | BAT capacitor (without de-rating) | 10 | µF | ||