JAJSKU7D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA
The typical TS resistor network is illustrated below.
The value of RT1 and RT2 are determined from the resistance of the thermistor at 0 and 60ºC (RTH0degC and RTH60degC) and the corresponding voltage thresholds VTS_0degC and VTS_60degC (expressed as percentage of REGN with value between 0 and 1). For the most accurate thermistor curve fitting, use the rising threshold for VTS_COLD at 0ºC and the falling threshold for VTS_HOT at 60ºC, regardless of the actual register settings for TS_TH1_TH2_TH3 and TS_TH4_TH5_TH6.
Assuming a 103AT NTC thermistor on the battery pack, the RT1 and RT2 are calculated to be 5.23 kΩ and 30.1 kΩ respectively.