JAJSLE1A December 2023 – February 2025 LMK5C33414A
PRODUCTION DATA
Table 8-14 summarizes the SRAM and EEPROM addresses of the TARGET_ADR_MSB and EEREV fields. These bytes can only be written by EEPROM Programming With the Direct Writes Method or Mixed Method. Modifying these bytes from the factory default settings is optional.
| SRAM/EEPROM ADDRESS BYTE # (DECIMAL) | SRAM/EEPROM ADDRESS BYTE # (HEX) | SRAM/EEPROM FIELD NAME | DESCRIPTION |
|---|---|---|---|
| 12 | 0x0C | TARGET_ADR_MSB |
I2C Target Address MSB Bits TARGET_ADR_MSB[7:3] can be written to set the five MSBs of the 7-bit peripheral address. TARGET_ADR_MSB[2:0] must be written with zeros. TARGET_ADR_MSB can only be modified by programming the SRAM and EEPROM. The TARGET_ADR_MSB value that is currently used by the device can be readback by the read-only register, R18. For more I2C address details, refer to GPIO1 and SCS_ADD Functionalities and I2C Serial Interface. |
| 13 | 0x0D | EEREV | EEPROM Image
Revision Number. EEREV can be written to set the EEPROM image revision number or any customer-specific data for part traceability. EEREV can only be modified by programming the SRAM and EEPROM. The EEREV value that is currently used by the device can be readback by the read-only register, R19. |