JAJSLE1A December 2023 – February 2025 LMK5C33414A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Current Consumption Characteristics | ||||||
| IDD_TOT | Total current consumption with specified configuration | 245.76MHz from OUT0 to OUT13, LVDS/HSDS 400mV, BAW APLL post-divider = 5, channel divider = 2. DPLL1, DPLL2, APLL1, APLL2 disabled. | 850 | 940 | mA | |
| 245.76MHz from OUT0 to OUT13, HSDS 800mV, BAW APLL post-divider = 5, channel divider = 2. DPLL1, DPLL2, APLL1, APLL2 disabled. | 965 | 1075 | mA | |||
| 100MHz from OUT0 to OUT3 (APLL1), 312.5MHz from OUT4 to OUT7 (APLL2), 491.52MHz from OUT8 to OUT13 (BAW APLL), HSDS 800mV. DPLL1, DPLL2, and DPLL3 disabled. | 1085 | 1195 | mA | |||
| IDD-XO | XO input current consumption | XO | 3.5 | mA | ||
| IDD-XO2X | Current consumption per XO doubler | XO doubler(1) | 0.3 | mA | ||
| IDD-INX | Core current consumption per DPLL reference input block | IN0 | 3.6 | mA | ||
| IN1 | 3.1 | mA | ||||
| IN2 and IN3 | 5 | mA | ||||
| IDD-DPLL | Current consumption per DPLL | DPLL(2) | 55 | mA | ||
| IDD-APLL1 | APLL1 current consumption | APLL1 | 90 | mA | ||
| IDD-APLL2 | APLL2 current consumption | APLL2 | 160 | mA | ||
| IDD-APLL3 | BAW APLL current consumption | APLL3, BAW APLL | 120 | mA | ||
| IDD-ANA | Analog bias current consumption | Analog circuitry from VDD_APLL1_XO supply pin. Always on when device is enabled. | 42 | mA | ||
| IDD-DIG | Digital control current consumption | Digital control circuitry from VDD_DIG supply pin always on when device is enabled. | 34 | mA | ||
| IDDO-CHDIV | Current consumption per channel divider block | 12-bit channel divider | 20 | mA | ||
| IDDO-1PPSDIV | Current consumption per 1PPS/SYSREF divider block | 20-bit 1PPS/SYSREF divider | 12 | mA | ||
| IDDO-DELAY | Current consumption per 1PPS/SYSREF analog delay block | Analog delay function enabled | 10 | mA | ||
| IDDO-HSDS | HSDS current consumption per output driver | HSDS buffer (VCM level = s1, Iout = 4mA, 100Ω termination) | 19 | mA | ||
| HSDS buffer (VCM level = s1, Iout = 7mA, 100Ω termination) | 22 | mA | ||||
| HSDS buffer (VCM level = s1, Iout = 10mA, 100Ω termination) | 25 | mA | ||||
| IDDO-HCSL | HCSL current consumption per output driver | HCSL output (50Ω termination per side) | 30.5 | mA | ||
| IDD_PD | Power-down current consumption | Device powered-down, PD# = LOW | 90 | 110 | mA | |
| Reference Input Characteristics (INx) | ||||||
| fIN | INx frequency range | Single-ended input | 0.5E–6 | 200 | MHz | |
| Differential input | 5 | 800 | ||||
| VIH | Single-ended input high voltage | DC-coupled input mode (3) | 1.2 | VDD + 0.3 | V | |
| VIL | Single-ended input low voltage | 0.5 | V | |||
| VIN-SE-PP | Single-ended input voltage swing | AC-coupled input mode (4) | 0.4 | 2 | Vpp | |
| VIN-DIFF-PP | Differential input voltage swing | AC- or DC- coupled input (5) | 0.4 | 2 | Vpp | |
| VICM | Input Common Mode | DC- coupled differential input (6) | 0.1 | 2 | V | |
| dV/dt | Input slew rate | Single-ended input | 0.2 | 0.5 | V/ns | |
| Differential input | 0.2 | 0.5 | V/ns | |||
| IDC | Input Clock Duty Cycle | Non 1PPS signal | 40 | 60 | % | |
| tPULSE-1PPS | 1PPS pulse width for input | 1PPS or pulsed signal | 100 | ns | ||
| IIN-DC | DC input leakage current | Single pin INx_P or INx_N, 50Ω and 100Ω internal terminations disabled, AC coupled mode enabled or disabled | –350 | 350 | µA | |
| CIN | Input capacitance | Single-ended, each pin | 2 | pF | ||
| XO/TCXO Input Characteristics (XO) | ||||||
| fCLK | XO input frequency range (7) | 10 | 156.25 | MHz | ||
| VIH | LVCMOS Input high voltage | DC-coupled input mode (8) | 1.4 | VDD + 0.3 | V | |
| VIL | LVCMOS Input low voltage | 0.8 | V | |||
| VIN-SE | Single-ended input voltage swing | AC-coupled input mode (9) | 0.4 | VDD + 0.3 | Vpp | |
| dV/dt | Input slew rate | 0.2 | 0.5 | V/ns | ||
| IDC | Input duty cycle | 40 | 60 | % | ||
| IIN-DC | DC Input leakage current | Single pin XO_P, 50Ω and 100Ω internal terminations disabled | –350 | 350 | µA | |
| CIN | Input capacitance on each pin | 1 | pF | |||
| CEXT | External AC coupling capacitor | 10 | nF | |||
| APLL/VCO Characteristics | ||||||
| fPFD | PFD frequency range | BAW APLL Fractional feedback divider | 110 | MHz | ||
| APLL1, APLL2 Fractional feedback divider | 125 | MHz | ||||
| fVCO1 | VCO1 Frequency range | APLL1 | 4800 | 5350 | MHz | |
| fVCO2 | VCO2 Frequency range | APLL2 | 5595 | 5950 | MHz | |
| fVCBO | VCBO Frequency range | APLL3, BAW APLL | 2457.35 | 2457.6 | 2457.85 | MHz |
| tAPLL1-LOCK | APLL1 lock time | Time between soft or hard reset and stable APLL1 output. | 20 | 35 | ms | |
| tAPLL2-LOCK | APLL2 lock time | Time between soft or hard reset and stable APLL2 output. | 350 | 460 | ms | |
| tBAW APLL-LOCK | BAW APLL lock time | Time between soft or hard reset and stable BAW APLL output. | 12.5 | 13 | ms | |
| HSDS Output Characteristics (OUTx) | ||||||
| fOUT | Output frequency range | 1E–6 | 1250 | MHz | ||
| VOUT-DIFF | Differential output swing | 2×VOD-HSDS | mVpp | |||
| VOD-HSDS | HSDS output voltage swing | fout < 100MHz, Iout = 4mA | 350 | 400 | 440 | mV |
| fout < 100MHz, Iout = 7mA | 625 | 700 | 750 | mV | ||
| fout < 100MHz, Iout = 10mA | 900 | 975 | 1050 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 4mA | 335 | 400 | 445 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 5mA | 425 | 500 | 575 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 6mA | 510 | 600 | 690 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 7mA | 595 | 700 | 805 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 8mA | 680 | 800 | 920 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 9mA | 765 | 900 | 1035 | mV | ||
| 100MHz ≤ fout ≤ 325MHz, Iout = 10mA | 850 | 1000 | 1150 | mV | ||
| 325MHz < fout ≤ 800MHz, Iout = 4mA | 300 | 350 | 400 | mV | ||
| 325MHz < fout ≤ 800MHz, Iout = 7mA | 580 | 640 | 700 | mV | ||
| 325MHz < fout ≤ 800MHz, Iout = 10mA | 800 | 865 | 940 | mV | ||
| 800MHz < fout ≤ 1250MHz, Iout = 4mA | 235 | 320 | 400 | mV | ||
| 800MHz < fout ≤ 1250MHz, Iout = 7mA | 480 | 625 | 740 | mV | ||
| 800MHz < fout ≤ 1250MHz, Iout = 10mA | 600 | 800 | 1000 | mV | ||
| VOH | Output voltage high | VOL + VOD | mVpp | |||
| VOL | Output voltage low | VCM level = s1 | 50 | 150 | 250 | mV |
| VCM level = s2+3 | 300 | 470 | 720 | mV | ||
| VCM | Output common mode voltage | VCM level = s1 or s2+3 | VOL + VOD/2 | V | ||
| VCM level = s2, Iout = 4mA | 0.6 | 0.7 | 0.8 | V | ||
| VCM level = s3, Iout = 4mA | 1.125 | 1.25 | 1.375 | V | ||
| tSKEW | Output skew (12) | Same APLL, same post divider and channel divider values, same bank | 50 | ps | ||
| Same APLL, same post divider and channel divider values, between banks | 80 | ps | ||||
| tR/tF | Rise/Fall time | fOUT < 100MHz, 20% to 80%, OUT_x_CAP_EN = 0, CL = 2pF | 200 | 250 | 350 | ps |
| 100MHz ≤ fOUT ≤ 325MHz, 20% to 80%, Iout ≥ 8mA, OUT_x_CAP_EN = 0, CL = 2pF | 165 | 225 | 260 | ps | ||
| 100MHz ≤ fOUT ≤ 325MHz, 20% to 80%, OUT_x_CAP_EN = 0, CL = 2pF | 175 | 230 | 300 | ps | ||
| 325MHz < fOUT ≤ 800MHz, 20% to 80%, OUT_x_CAP_EN = 0, CL = 2pF | 150 | 215 | 285 | ps | ||
| 800MHz < fOUT ≤ 1250MHz, 20% to 80%, OUT_x_CAP_EN = 0, CL = 2pF | 120 | 205 | 250 | ps | ||
| ODC | Output duty cycle | 48 | 52 | % | ||
| HCSL Output Characteristics (OUTx) | ||||||
| fOUT | Output frequency range | HSCL output mode | 25 | 100 | 650 | MHz |
| VOL | Output voltage low | –150 | 0 | 150 | mV | |
| VOH | Output voltage high | 600 | 750 | 900 | mV | |
| VMIN | Output voltage minimum | Including undershoot | –300 | 0 | 150 | mV |
| VMAX | Output voltage maximum | Including overshoot | 600 | 750 | 1150 | mV |
| dV/dt | Differential output slew rate | ±150mV around center point, OUT_x_CAP_EN = 1, CL= 2pF | 2 | 4 | V/ns | |
| dV/dt | Differential output slew rate | ±150mV around center point,OUT_x_CAP_EN = 0, CL= 2pF | 3 | 5 | V/ns | |
| tSKEW | Output skew (12) | Same APLL, same post divider and channel divider values, same bank | 50 | ps | ||
| Same APLL, same post divider and channel divider values, between banks | 80 | ps | ||||
| VCROSS | Absolute voltage crossing point | fOUT = 100MHz | 300 | 500 | mV | |
| ΔVCROSS | Voltage crossing point variation | fOUT = 100MHz | 75 | mV | ||
| ODC | Output duty cycle | 45 | 55 | % | ||
| 1.8V LVCMOS Output Characteristics (OUT0, OUT1) | ||||||
| fOUT | Output frequency range | 1E–6 | 200 | MHz | ||
| VOH | Output high voltage | IOH = -2mA | 1.5 | V | ||
| VOL | Output low voltage | IOL = 2mA | 0.2 | V | ||
| tR/tF | Output rise/fall time | 20% to 80% | 150 | ps | ||
| tSK | Output-to-output skew | OUT0_P, OUT0_N, OUT1_P, OUT1_N with same polarity, same APLL post divider and output divider values. Same polarity and output type (LVCMOS) | 60 | ps | ||
| Same APLL, same post divider and output divider values. Skew between LVCMOS and differential outputs | 0.7 | 1 | 1.3 | ns | ||
| ODC | Output duty cycle | 45 | 55 | % | ||
| ROUT | Output impedance | 54 | 64 | 75 | Ω | |
| 2.65V LVCMOS Output Characteristics (OUT0, OUT1) | ||||||
| fOUT | Output frequency range | 1E–6 | 200 | MHz | ||
| VOH | Output high voltage | IOH = -2mA | 2.3 | V | ||
| VOL | Output low voltage | IOL = 2mA | 0.2 | V | ||
| tR/tF | Output rise/fall time | 20% to 80% | 150 | ps | ||
| tSK | Output-to-output skew | OUT_P, OUT0_N, OUT1_P, OUT1_N with same polarity, same APLL post divider and output divider values. Same polarity and output type (LVCMOS) | 60 | ps | ||
| Same APLL, same post divider and output divider values. Skew between LVCMOS and differential outputs | 0.7 | 1.0 | 1.3 | ns | ||
| PNFLOOR | Output phase noise floor (fOFFSET > 10MHz) |
25MHz | –155 | dBc/Hz | ||
| ODC | Output duty cycle | 45 | 55 | % | ||
| ROUT | Output impedance | 40 | 50 | 65 | Ω | |
| 3.3V LVCMOS GPIO Clock Output Characteristics (GPIO0, GPIO1, GPIO2) | ||||||
| fOUT | Maximum output frequency | GPIO1, GPIO2 | 25 | MHz | ||
| VOH | Output high voltage | IOH= 2mA | 2.4 | V | ||
| VOL | Output low voltage | IOL= 2mA | 0.4 | V | ||
| IIH | Input high current | VIN = VDD | 100 | µA | ||
| IIL | Output low current | VIN = 0V | -100 | µA | ||
| tR/tF | Output rise/fall time | 20% to 80%, 1kΩ to GND | 0.5 | 1.3 | 2.6 | ns |
| tSK | Output-to-output skew | GPIO1, GPIO2 output skew compared to OUT0_P, OUT0_N, OUT1_P, OUT1_N CMOS outputs. GPIOx_SEL = 115 fout = 100kHz |
7.5 | 11 | ns | |
| ODC | Output duty cycle | 45 | 55 | % | ||
| ROUT | Output impedance | 35 | 42 | 50 | Ω | |
| PLL Output Clock Noise Characteristics | ||||||
| RJBAW APLL | 12kHz to 20MHz integrated RMS jitter for BAW APLL outputs | XO = 48MHz, fout = 1222.8MHz, post divider P1APLL3 = 2, HSDS output VOD ≥ 800mV | 45 | fs | ||
| XO = 48MHz, fout = 614.4MHz, post divider P1APLL3 = 4, HSDS output VOD ≥ 800mV | 35 | 50 | fs | |||
| XO = 48MHz, fout = 491.52MHz, post divider P1APLL3 = 5, HSDS output VOD ≥ 800mV | 40 | 57 | fs | |||
| XO = 48MHz, fout = 245.76MHz, post divider P1APLL3 = 10, HSDS output VOD ≥ 800mV | 45 | 64 | fs | |||
| XO = 48MHz, fout = 245.76MHz, bypass post divider P1APLL3 = 1, HSDS output VOD ≥ 800mV (10) | 50 | 62 | fs | |||
| XO = 48MHz, fout = 122.88MHz, bypass post divider P1APLL3 = 1, HSDS output VOD ≥ 800mV (10) | 55 | 86 | fs | |||
| XO = 48MHz, fout = 245.76MHz, HSDS output, all VOD levels | 50 | 80 | fs | |||
| XO = 48MHz, fout = 122.88MHz, HSDS output, all VOD levels | 60 | 90 | fs | |||
| RJAPLL2 | 12kHz to 20MHz integrated RMS jitter for APLL2 outputs | XO = 48MHz, fout = 153.6MHz (VCO2 = 5836.8MHz), 155.52MHz (VCO2 = 5598.72MHz), 174.703084MHz (VCO2 = 5765.2 MHz) or 184.32MHz (VCO2 = 5898.24MHz) from APLL2. HSDS output , VOD ≥ 800mV from OUT4, OUT5, OUT6 and OUT7 or OUT2 and OUT3. 156.25MHz from BAW APLL output in all other output banks. |
110 | 150 | fs | |
| XO = 48MHz, fout = 161.1328125MHz or 322.265625MHz (VCO2 = 5800.78125MHz), or 212.5MHz (VCO2 = 5950MHz) from APLL2. HSDS output , VOD ≥ 800mV from OUT4, OUT5, OUT6 and OUT7. 156.25MHz from BAW APLL output in all other output banks. |
110 | 150 | fs | |||
| XO = 48MHz, fout = 156.25MHz or 125MHz (VCO2 = 5625MHz), or 100MHz (VCO2 = 5600MHz) from APLL2. HSDS output , VOD ≥ 800mV from OUT4, OUT5, OUT6 and OUT7 or OUT2 and OUT3. 156.25MHz from BAW APLL output in all other output banks. | 110 | 150 | fs | |||
| RJAPLL1 | 12kHz to 20MHz integrated RMS jitter for APLL1 outputs | XO = 48MHz, fout ≥ 100MHz, HSDS output buffer VOD ≥ 800mV | 200 | 300 | fs | |
| PSNRVDDO_0_1 | Power supply noise rejection VDDO_0_1 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -105 | dBc | ||
| PSNRVDDO_2_3 | Power supply noise rejection VDDO_2_3 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -105 | dBc | ||
| PSNRVDDO_4_TO_7 | Power supply noise rejection VDDO_4_TO_7 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -110 | dBc | ||
| PSNRVDDO_8_TO_13 | Power supply noise rejection VDDO_8_TO_13 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -110 | dBc | ||
| PSNRVDD_APLL1_XO | Power supply noise rejection VDD_APLL1_XO | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -100 | dBc | ||
| PSNRVDD_APLL2 | Power supply noise rejection VDD_APLL2 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -105 | dBc | ||
| PSNRVDD_APLL3 | Power supply noise rejection VDD_APLL3 | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -105 | dBc | ||
| PSNRVDD_DIG | Power supply noise rejection VDD_DIG | Vcc = 3.3V, VN = 50mVpp, HSDS, LVDS or AC-LVPECL outputs. (11) | -120 | dBc | ||
| PCIe Jitter Characteristics | ||||||
| JPCIE-Gen1-CC | PCIe Gen 1 (2.5 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 0.8 | 5 | ps p-p | |
| JPCIE-Gen2-CC | PCIe Gen 2 (5.0 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 85 | 250 | fs RMS | |
| JPCIe-Gen3-CC | PCIe Gen 3 (8 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 25 | 100 | fs RMS | |
| JPCIe-Gen4-CC | PCIe Gen 4 (16 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 25 | 100 | fs RMS | |
| JPCIe-Gen5-CC | PCIe Gen 5 (64 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 9 | 50 | fs RMS | |
| JPCIe-Gen6-CC | PCIe Gen 6 (32 GT/s) Common Clock jitter | APLLx output, 3x noise folding | 6 | 40 | fs RMS | |
| DPLL Characteristics | ||||||
| fTDC | TDC rate range for DPLLx | 1E–6 | 26 | MHz | ||
| dφ/dt | Phase slew during switchover | Programmable range | 695 | ns/s | ||
| DPLL-BW | DPLL loop bandwidth | Programmable loop bandwidth(16) | 1E–3 | 4000 | Hz | |
| JPK | DPLL closed-loop jitter peaking | 0.1 | dB | |||
| JTOL | Jitter tolerance | Compliant with G.8262 Options 1 and 2. Jitter modulation = 10Hz, 25.78152Gbps line rate | 6455 | UI p-p | ||
| DCO Characteristics | ||||||
| fDCO-DPLL | DPLL DCO frequency tuning range | DPLLx | -200 | 200 | ppm | |
| fDCO-APLL | DCO frequency tuning range | BAW APLL in holdover or APLL only operation. | -200 | 200 | ppm | |
| APLL2, APLL1 in holdover or APLL only operation. | -1000 | 1000 | ppm | |||
| Zero-Delay Mode (ZDM) Characteristics | ||||||
| fOUT-ZDM | Output frequency range with ZDM enabled | DPLL3: OUT0 or OUT10 | 1E–6 | 1250 | MHz | |
| DPLL2: OUT0 or OUT4 | 1E–6 | 700 | MHz | |||
| DPLL1: OUT0 | 1E–6 | 1250 | MHz | |||
| tDLY-ZDM | Input-to-output propagation delay with ZDM enabled | OUT0, fIN ≤ fTDC_MAX, fOUT ≤ fTDC_MAX, DPLLx_PH_OFFSET = 172500 | 150 | ps | ||
| tDLY-VAR-ZDM | Input-to-output propagation delay variation with ZDM enabled | OUT0, fIN ≤ fTDC_MAX, fOUT ≤ fTDC_MAX, DPLLx_PH_OFFSET = 0 | 65 | ±ps | ||
| 1PPS Reference Characteristics | ||||||
| tDPLL_FL | DPLL frequency lock time with 1PPS reference | XO = 48MHz, initial error = ±25ppb, -180° ≤ Θ ≤ 180°. DPLL LBW = 10mHz, frequency lock Δfout ≤ ±4.6ppm | 5 | 6 | s | |
| tDPLL_PL | DPLL phase lock time with 1PPS reference | XO = 48MHz, initial error = ±25ppb, -180° ≤ Θ ≤ 180°. DPLL LBW = 10mHz, DPLL LBW = 10mHz, phase lock ≤ ±100ns | 34 | 38 | s | |
| Hitless Switching Characteristics | ||||||
| tHIT | Phase transient during switchover | INx = 1Hz, INy = 1Hz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 10mHz. | 4 | ± ps | ||
| INx = 8kHz, INy = 8kHz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 1Hz | 19 | ± ps | ||||
| Nx = 25MHz, INy = 25MHz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 1Hz | 1.8 | ± ps | ||||
| fHIT | Frequency transient during switchover | INx = 1Hz, INy = 1Hz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 10mHz | 0.85 | ± ppb | ||
| INx = 8kHz, INy = 8kHz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 1Hz | 0.45 | ± ppb | ||||
| INx = 25MHz, INy = 25MHz, frequency locked. INx and INy relative phase offset -180° ≤ Θ ≤ 180°. DPLL LBW = 1Hz | 0.63 | ± ppb | ||||
| Programmable Output Delay Characteristics | ||||||
| tANA-DLY | Analog delay step size (13) | BAW APLL = 2457.6MHz, VCO post-divider = 2, 0.5x range scale, 1Hz ≤ OUTx ≤ 122.88MHz, ANA_DELAY_LINEARITY_CODE = 2 | 13.13 | ps | ||
| BAW APLL = 2457.6MHz, VCO post-divider= 1, 2x range scale, 1Hz ≤ OUTx ≤ 122.88MHz, ANA_DELAY_LINEARITY_CODE = 5 | 26.25 | ps | ||||
| APLL2 = 5625.0MHz, VCO post-divider = 3, 1x range scale, 1Hz ≤ OUTx ≤ 156.25MHz, ANA_DELAY_LINEARITY_CODE = 3 | 17.2 | ps | ||||
| APLL2= 5625.0MHz, VCO post-divider = 4; 1x range scale, 1Hz ≤ OUTx ≤ 156.25MHz, ANA_DELAY_LINEARITY_CODE = 4 | 22.9 | ps | ||||
| tANA-DLY-ERR | Analog delay step size error | BAW APLL = 2457.6MHz, VCO post-divider = 2, 0.5x range scale, 1Hz ≤ OUTx ≤ 122.88MHz, ANA_DELAY_LINEARITY_CODE = 2 | -6.56 | 6.56 | ps | |
| BAW APLL = 2457.6MHz, VCO post-divider= 1, 2x range scale, 1Hz ≤ OUTx ≤ 122.88MHz, ANA_DELAY_LINEARITY_CODE = 5 | -13.13 | 13.13 | ps | |||
| APLL2 = 5625.0MHz, VCO post-divider = 3, 1x range scale, 1Hz ≤ OUTx ≤ 156.25MHz, ANA_DELAY_LINEARITY_CODE = 3 | -8.6 | 8.6 | ps | |||
| APLL2 = 5625.0MHz, VCO post-divider = 4; 1x range scale, 1Hz ≤ OUTx ≤ 156.25MHz, ANA_DELAY_LINEARITY_CODE = 4 | -11.45 | 11.45 | ps | |||
| tANA-DLY-RANGE | Analog delay range | 31 × tANA-DLY | ps | |||
| tANA-DLY-ACC | Analog delay accuracy | Analog delay absolute accuracy for any setting N = 0 to 31 across analog delay range. Worst case error of actual value relative to expected value N × tANA-DLY-STEP for ANA_DELAY_LINEARITY_CODE = 3, 4, 5 | -25 | 25 | ps | |
| tANA-DLY-LIN | Analog delay linearity (14) | ANA_DELAY_LINEARITY_CODE = 2 | 333 | 450 | ps | |
| ANA_DELAY_LINEARITY_CODE = 3 | 450 | 600 | ps | |||
| ANA_DELAY_LINEARITY_CODE = 4 | 600 | 750 | ps | |||
| ANA_DELAY_LINEARITY_CODE = 5 | 750 | 1050 | ps | |||
| tDIG-DLY | Digital delay step size | VCO post-divider frequency output = 2457.6MHz, half step setting | 196.6 | ps | ||
| VCO post-divider frequency output = 2457.6MHz, full step setting | 786.4 | ps | ||||
| 3-Level Logic Input Characteristics (GPIO0, GPIO1, GPIO2, SCS_ADD) | ||||||
| VIH | Input high voltage | 1.4 | V | |||
| VIM | Input mid voltage | 0.6 | 0.95 | V | ||
| VIM | Input mid voltage self-bias | Input floating with internal bias and PD# pulled low | 0.7 | 0.9 | V | |
| RIM-PD | Internal pulldown resistor for mid level self-bias (15) | 145 | 163 | 180 | kΩ | |
| RIM-PU | Internal pullup for mid level self-bias (15) | 470 | 526 | 580 | kΩ | |
| VIL | Input low voltage | 0.4 | V | |||
| IIH | Input high current | VIH = VDD | –40 | 40 | µA | |
| IIL | Input low current | VIL = GND | –40 | 40 | µA | |
| CIN | Input capacitance | 2 | pF | |||
| 2-Level Logic Input Characteristics (PD#, SCK, SDIO, SCS_ADD; GPIO0, GPIO1 and GPIO2 after power up) | ||||||
| VIH | Input high voltage | 1.2 | V | |||
| VIL | Input low voltage | 0.4 | V | |||
| IIH | Input high current | VIH = VDD, except PD# | –40 | 40 | µA | |
| IIL | Input low current | VIL = GND, except PD# | –40 | 40 | µA | |
| IIH | Input high current | VIH = VDD, PD# with internal 200kΩ pull-up | –57 | 24 | µA | |
| IIL | Input low current | VIL = GND, PD# with internal 200kΩ pull-up | –57 | 24 | µA | |
| tWIDTH | Input pulse width for GPIO SYNC, SYSREF request, TEC trigger, DPLL input selection, FDEV trigger and FDEV_dir | Monotonic edges | 200 | ns | ||
| CIN | Input capacitance | 2 | pF | |||
| Logic Output Characteristics (GPIO0, GPIO1, GPIO2, SDIO) | ||||||
| VOH | Output high voltage | IOH = 1mA | 2.4 | V | ||
| VOL | Output low voltage | IOL = 1mA | 0.4 | V | ||
| tR/tF | Output rise/fall time | 20% to 80%, LVCMOS mode, 1kΩ to GND | 500 | ps | ||
| Open Drain Output (GPIO0, GPIO1, GPIO2, SDA) | ||||||
| VOL | Output Low Level | IOL = 3mA | 0.3 | V | ||
| IOL = 6mA | 0.6 | V | ||||
| IOH | Output Leakage Current | -15 | 15 | µA | ||
| SPI Timing Requirements (SDIO, SCK, SCS_ADD) | ||||||
| fSCK | SPI clock rate | 20 | MHz | |||
| SPI clock rate; during SRAM read and write operations | 5 | 10 | MHz | |||
| t1 | SCS to SCK setup time (start communication cycle) | 10 | ns | |||
| t2 | SDI to SCK setup time | 10 | ns | |||
| t3 | SDI to SCK hold time | 10 | ns | |||
| t4 | SCK high time | 25 | ns | |||
| t5 | SCK low time | 25 | ns | |||
| t6 | SCK to SDO valid read-back data | 20 | ns | |||
| t7 | SCS pulse width | 20 | ns | |||
| t8 | SCK to SCS setup time (end communication cycle) | 10 | ns | |||
| I2C Timing Requirements (SDA, SCL) | ||||||
| VIH | Input high voltage | 1.2 | V | |||
| VIL | Input low voltage | 0.5 | V | |||
| IIH | Input leakage | –15 | 15 | µA | ||
| CIN | Input capacitance | 2 | pF | |||
| VOL | Output low voltage | IOL = 3mA | 0.3 | V | ||
| VOL | Output low voltage | IOL = 6mA | 0.6 | V | ||
| fSCL | I2C clock rate | Standard | 100 | kHz | ||
| Fast mode | 400 | |||||
| tSU(START) | START condition setup time | SCL high before SDA low | 0.6 | µs | ||
| tH(START) | START condition hold time | SCL low after SDA low | 0.6 | µs | ||
| tW(SCLH) | SCL pulse width high | 0.6 | µs | |||
| tW(SCLL) | SCL pulse width low | 1.3 | µs | |||
| tSU(SDA) | SDA setup time | 100 | ns | |||
| tH(SDA) | SDA hold time | SDA valid after SCL low | 0 | 0.9 | µs | |
| tR(IN) | SDA/SCL input rise time | 300 | ns | |||
| tF(IN) | SDA/SCL input fall time | 300 | ns | |||
| tF(OUT) | SDA output fall time | CBUS ≤ 400pF | 300 | ns | ||
| tSU(STOP) | STOP condition setup time | 0.6 | µs | |||
| tBUS | Bus free time between STOP and START | 1.3 | µs | |||
| tVD-DAT | Data valid time | 0.9 | µs | |||
| tVD-ACK | Data valid acknowledge time | 0.9 | µs | |||
| EEPROM Characteristics | ||||||
| nEE-CYC | EEPROM programming cycles | 100 | cycle | |||
| tSRAM-R/W | EEPROM SRAM read/write time delay between bytes | 0 | ms | |||