JAJSLE1A December 2023 – February 2025 LMK5C33414A
PRODUCTION DATA
The output clock distribution blocks include five output muxes, nine output dividers, and fourteen programmable differential output drivers in the LMK5C33414A.
The output dividers support output synchronization (SYNC) to allow phase synchronization between two or more output channels. OUT0, OUT4, and OUT10 have an optional internal ZDM synchronization feature to support deterministic input-to-output phase alignment (typically for 1PPS clocks) with programmable offset. See Section 8.3.20.