JAJSLS9 September 2024 BQ25773
PRODUCTION DATA
The charger supports battery-charger commands that use either Write-Word or Read-Word protocols. The I2C address is 7 bits 6Bh, for 8 bits I2C commands the last bit is read(1b)/write(0b) bit. Therefore 8 bits I2C address command is integrated as 0b1101011_X(D6h for write/D7h for read). The ManufacturerID and DeviceID registers are assigned to identify the charger device. The ManufacturerID register command always returns 40h.