JAJSLS9 September   2024 BQ25773

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics BQ2577X
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Up Sequence
      2. 7.3.2  MODE Pin Detection
      3. 7.3.3  REGN Regulator (REGN LDO)
      4. 7.3.4  Independent Comparator Function
      5. 7.3.5  Battery Charging Management
        1. 7.3.5.1 Autonomous Charging Cycle
        2. 7.3.5.2 Battery Charging Profile
        3. 7.3.5.3 Charging Termination
        4. 7.3.5.4 Charging Safety Timer
      6. 7.3.6  Temperature Regulation (TREG)
      7. 7.3.7  Vmin Active Protection (VAP) When Battery Only Mode
      8. 7.3.8  Two Level Battery Discharge Current Limit
      9. 7.3.9  Fast Role Swap Feature
      10. 7.3.10 CHRG_OK Indicator
      11. 7.3.11 Input and Charge Current Sensing
      12. 7.3.12 Input Current and Voltage Limit Setup
      13. 7.3.13 Battery Cell Configuration
      14. 7.3.14 Device HIZ State
      15. 7.3.15 USB On-The-Go (OTG)
      16. 7.3.16 Quasi Dual Phase Converter Operation
      17. 7.3.17 Continuous Conduction Mode (CCM)
      18. 7.3.18 Pulse Frequency Modulation (PFM)
      19. 7.3.19 Switching Frequency and Dithering Feature
      20. 7.3.20 Current and Power Monitor
        1. 7.3.20.1 High-Accuracy Current Sense Amplifier (IADPT and IBAT)
        2. 7.3.20.2 High-Accuracy Power Sense Amplifier (PSYS)
      21. 7.3.21 Input Source Dynamic Power Management
      22. 7.3.22 Integrated 16-Bit ADC for Monitoring
      23. 7.3.23 Input Current Optimizer (ICO)
      24. 7.3.24 Two-Level Adapter Current Limit (Peak Power Mode)
      25. 7.3.25 Processor Hot Indication
        1. 7.3.25.1 PROCHOT During Low Power Mode
        2. 7.3.25.2 PROCHOT Status
      26. 7.3.26 Device Protection
        1. 7.3.26.1  Watchdog Timer (WD)
        2. 7.3.26.2  Input Overvoltage Protection (ACOV)
        3. 7.3.26.3  Input Overcurrent Protection (ACOC)
        4. 7.3.26.4  System Overvoltage Protection (SYSOVP)
        5. 7.3.26.5  Battery Overvoltage Protection (BATOVP)
        6. 7.3.26.6  Battery Charge Overcurrent Protection (BATCOC)
        7. 7.3.26.7  Battery Discharge Overcurrent Protection (BATDOC)
        8. 7.3.26.8  BATFET Charge Current Clamp Protection under LDO Regulation Mode
        9. 7.3.26.9  Sleep Comparator Protection Between VBUS and ACP_A (SC_VBUSACP)
        10. 7.3.26.10 High Duty Buck Exit Comparator Protection (HDBCP)
        11. 7.3.26.11 REGN Power Good Protection (REGN_PG)
        12. 7.3.26.12 System Under Voltage Lockout (VSYS_UVP) and Hiccup Mode
        13. 7.3.26.13 OTG Mode Over Voltage Protection (OTG_OVP)
        14. 7.3.26.14 OTG Mode Under Voltage Protection (OTG_UVP)
        15. 7.3.26.15 Thermal Shutdown (TSHUT)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forward Mode
        1. 7.4.1.1 System Voltage Regulation with Narrow VDC Architecture
        2. 7.4.1.2 Battery Charging
      2. 7.4.2 USB On-The-Go Mode
      3. 7.4.3 Pass Through Mode (PTM)-Patented Technology
      4. 7.4.4 Learn Mode
    5. 7.5 Programming
      1. 7.5.1 I2C Serial Interface
        1. 7.5.1.1 Timing Diagrams
        2. 7.5.1.2 Data Validity
        3. 7.5.1.3 START and STOP Conditions
        4. 7.5.1.4 Byte Format
        5. 7.5.1.5 Acknowledge (ACK) and Not Acknowledge (NACK)
        6. 7.5.1.6 Target Address and Data Direction Bit
        7. 7.5.1.7 Single Read and Write
        8. 7.5.1.8 Multi-Read and Multi-Write
        9. 7.5.1.9 Write 2-Byte I2C Commands
    6. 7.6 BQ25773 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Snubber and Filter for Voltage Spike Damping
        2. 8.2.2.2 ACP-ACN Input Filter
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Input Capacitor
        5. 8.2.2.5 Output Capacitor
        6. 8.2.2.6 Power MOSFETs Selection
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Layout Example Reference Top View
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 ドキュメントの更新通知を受け取る方法
    4. 11.4 サポート・リソース
    5. 11.5 Trademarks
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Charging Safety Timer

The device has a built-in fast charge safety timer to prevent extended charging cycle due to abnormal battery conditions. The user can program fast charge safety timer through CHG_TMR register bits. When safety timer expires, charging should stop through setting CHARGE_CURRENT() to 0A. The status register CHG_TMR_STAT bit is set to 1 and CHRG_STAT bits will be set to 000b(not charging), and CHRG_OK pin can be configured to be pulled low for minimum 256us to inform host if CHRG_OK_INT=1b. CHG_TMR_STAT bit will keep its 1b status until safety timer gets reset. The safety timer feature can be disabled by clearing EN_CHG_TMR bit.

During IINDPM and VINDPM regulation, or TREG thermal regulation, the safety timer counts at half clock rate as the actual charge current is likely to be below the programmed setting. For example, if the charger is in input current regulation throughout the whole charging cycle, and the safety timer is set to 5 hours, then the timer will expire in 10 hours. This half clock rate feature can be disabled by setting EN_TMR2X = 0. Changing the EN_TMR2X bit while the device is running has no effect on the safety timer count, other than forcing the timer to count at half the rate under the conditions dictated above. The deglitch times for determining IINDPM active and VINDPM active is 1ms, and deglitch times for determining TREG active is 10ms.

During faults which disable charging, timer is suspended. Since the timer is not counting in this state, the EN_TMR2X bit has no effect. Once the fault goes away, safety timer resumes. If the charging cycle is stopped and started again, the timer gets reset (toggle CHRG_INHIBIT bit restarts the timer, change CHARGE_CURRENT() register from non zero to zero and then non zero, charged battery falls below recharge threshold after termination).

The safety timer is reset for the following events:

  1. Charging cycle stop and restart (toggle CHRG_INHIBIT bit, or charge-terminated battery falls below recharge threshold after termination, or change CHARGE_CURRENT() register from zero and then non zero)
  2. BAT voltage changes from pre-charge to fast-charge or vice versa
  3. Safety Timer (CHG_TMR[1:0]) register bits are changed
  4. Toggle EN_CHG_TMR bit, when EN_CHG_TMR becomes 0b, the safety timer should be reset and count from beginning when re-enable again(EN_CHG_TMR=1b)

The pre-charge safety timer (fixed 2hr counter that runs when VBAT < VSYS_MIN()), follows the same rules as the fast-charge safety timer in terms of getting suspended, reset, and counting at half-rate when EN_TMR2X is set. Note pre-charge safety timer applies to both pre-charge and trickle charge phase.