JAJSM76E December 2015 – August 2022 LMX2582
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SUPPLY | |||||||
| VCC | Supply voltage | 3.3 | V | ||||
| ICC | Supply current | Single 5.4-GHz, 0-dBm output(1) | 250 | mA | |||
| IPD | Powerdown current | 3.7 | mA | ||||
| OUTPUT CHARACTERISTICS | |||||||
| Fout | Output frequency | 20 | 5500 | MHz | |||
| Pout | Typical high output power | Output = 3 GHz, 50-Ω pullup, single-ended(2) | 8 | dBm | |||
| INPUT SIGNAL PATH | |||||||
| REFin | Reference input frequency | 5 | 1400 | MHz | |||
| REFv | Reference input voltage | AC-coupled, differential(3) | 0.2 | 2 | Vppd | ||
| MULin | Input signal path multiplier input frequency | 40 | 70 | MHz | |||
| MULout | Input signal path multiplier output frequency | 180 | 250 | MHz | |||
| PHASE DETECTOR AND CHARGE PUMP | |||||||
| Phase detector frequency | 5 | 200 | MHz | ||||
| Extended range mode(4) | 0.25 | 400 | MHz | ||||
| CPI | Charge pump current | Programmable | 0 | 12 | mA | ||
| PLL PHASE NOISE | |||||||
| PLL_flicker_Norm | Normalized PLL Flicker Noise(5) | –126 | dBc/Hz | ||||
| PLL_FOM | Normalized PLL Noise Floor (PLL Figure of Merit)(5) | –231 | dBc/Hz | ||||
| VCO | |||||||
| |ΔTCL| | Allowable temperature drift(6) | VCO not being recalibrated | 125 | °C | |||
| PNopen loop | Output = 900 MHz | 10 kHz | –105.7 | dBc/Hz | |||
| 100 kHz | –129.8 | ||||||
| 1 MHz | –150.4 | ||||||
| 10 MHz | -160.6 | ||||||
| 100 MHz | –161.1 | ||||||
| Output = 1.8 GHz | 10 kHz | –99.5 | |||||
| 100 kHz | –123.6 | ||||||
| 1 MHz | –144.5 | ||||||
| 10 MHz | –157.2 | ||||||
| 100 MHz | –157.7 | ||||||
| Output = 5.5 GHz | 10 kHz | –89.7 | |||||
| 100 kHz | –114.0 | ||||||
| 1 MHz | –134.9 | ||||||
| 10 MHz | –151.3 | ||||||
| 100 MHz | –153.3 | ||||||
| HD2 | 2nd Order Harmonic Distortion(7) | Testing output A, output at 5 GHz, output power level at 8.5-dBm, single-ended output, other end terminated with 50 Ω. | –27 | dBc | |||
| HD3 | 3rd Order Harmonic Distortion(7) | –25 | dBc | ||||
| DIGITAL INTERFACE | |||||||
| VIH | High level input voltage | 1.4 | VCC | V | |||
| VIL | Low level input voltage | 0 | 0.4 | V | |||
| IIH | High level input current | –25 | 25 | µA | |||
| IIL | Low level input current | –25 | 25 | µA | |||
| VOH | High level output voltage | Load/Source Current of –350 µA | VCC – 0.4 | V | |||
| VOL | Low level output voltage | Load/Sink Current of 500 µA | 0.4 | V | |||
| SPIW | Highest SPI write speed | 75 | MHz | ||||
| SPIR | SPI read speed | 50 | MHz | ||||
| Spur_PFD | Phase frequency detector spur | PFD = 20 MHz, output = 5.4 GHz | –93 | dBc | |||