JAJSM76E December 2015 – August 2022 LMX2582
PRODUCTION DATA
The input path is considered the portion of the device between the OSCin pin and the phase detector, which includes the input buffer, R dividers, and programmable multipliers. The way that these are configured can have a large impact on phase noise and fractional spurs.