JAJSME1E August 2021 – September 2023 LMR38020
PRODUCTION DATA
Figure 9-1 shows a typical application circuit for the LMR38020. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick-start guide, Table 9-1 provides typical component values for a range of the most common output voltages.
| ƒSW (kHz) | VIN (V) Typical | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) | MINIMUM COUT (RATED CAPACITANCE) | RFBT (Ω) | RFBB (Ω) |
|---|---|---|---|---|---|---|---|
| 400 | 48 | 5 | 15 | 3 × 22 µF | 2 × 22 µF | 100 k | 24.9 k |
1000 | 24 | 5 | 6.8 | 2 × 22 µF | 2 × 15 µF | 100 k | 24.9 k |
| 400 | 48 | 12 | 33 | 1× 22 µF | 1 × 15 µF | 100 k | 9.09 k |
1000 | 24 | 12 | 10 | 2 × 10 µF | 1 × 10 µF | 100 k | 9.09 k |
| 500 | 48 | 24 | 47 | 1 × 22 µF | 1 × 15 µF | 100 k | 4.32 k |