JAJSME1E August 2021 – September 2023 LMR38020
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-2.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 6 V to 80 V |
| Output voltage | 5 V |
| Maximum output current | 0 A to 2 A |
| Switching frequency | 400 kHz |