JAJSME1E August 2021 – September 2023 LMR38020
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 48 V, L = 15 µH , TA = 25°C.

| LMR38020 | VOUT = 5 V | 400 kHz |

| LMR38020 | VOUT = 5 V AC Coupled | No Load |

| LMR38020 | VOUT = 5 V | 2 A to Short |

| LMR38020 FPWM | VOUT = 5 V Bias to 3 V | No Load |

| LMR38020 | VOUT = 5 V (AC Coupled) | 400 kHz |
| 200 mA to 1.8 A at 200 mA/µs | ||
| LMR38020 | VOUT = 5 V PFM Version | 400 kHz |

| LMR38020 | VOUT = 5 V | 400 kHz |

| LMR38020 | VOUT = 5 V AC Coupled | 400 kHz |

| LMR38020 | VOUT = 5 V | Short Recovery |

| LMR38020 | VOUT = 5 V | 400 kHz |

| LMR38020 | VOUT = 5 V (AC Coupled) | 400 kHz |
| 10 V to 70 V at 200 V/ms | ||
| LMR38020 | VOUT = 12 V PFM Version | 400 kHz |