JAJSN53B February 2012 – January 2025 INA230
PRODUCTION DATA
Table 8-1 lists the design requirements for the circuit shown in Figure 8-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Power-supply voltage (VS) | 3.3 V |
| Bus supply rail (VCM) | 12 V |
| RSHUNT | 2 mΩ |
| Nominal Load Current | 10 A |
| Overcurrent fault threshold | 40 A |