JAJSN53B February 2012 – January 2025 INA230
PRODUCTION DATA
The default power-up states of the registers are shown in the Register Maps section of this data sheet. These registers are volatile, and if programmed to a value other than the default values shown in Table 7-3, the values must be reprogrammed at every device power up. Detailed information on programming the Calibration register is given in the Programming section and calculated based on Equation 1.