JAJSOR2N August 1998 – February 2025 CD4051B , CD4051B-MIL , CD4052B , CD4052B-MIL , CD4053B , CD4053B-MIL
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | |||||||||||
| VIS (V) | VEE (V) | VSS (V) | VDD (V) | TEMP | |||||||
Quiescent Device Current, IDD Max |
0V | 0V | 5V | –55°C | 60 | µA | |||||
| –40°C | 60 | ||||||||||
| 25°C | 17 | 60 | |||||||||
| 85°C | 150 | ||||||||||
| 125°C | 150 | ||||||||||
| 0V | 0V | 10V | –55°C | 60 | |||||||
| –40°C | 60 | ||||||||||
| 25°C | 18 | 60 | |||||||||
| 85°C | 300 | ||||||||||
| 125°C | 300 | ||||||||||
| 0V | 0V | 15V | –55°C | 60 | |||||||
| –40°C | 60 | ||||||||||
| 25°C | 18 | 60 | |||||||||
| 85°C | 600 | ||||||||||
| 125°C | 600 | ||||||||||
| 0V | 0V | 20V | –55°C | 100 | |||||||
| –40°C | 100 | ||||||||||
| 25°C | 18 | 100 | |||||||||
| 85°C | 3000 | ||||||||||
| 125°C | 3000 | ||||||||||
| Drain to Source ON Resistance rON Max 0 ≤ VIS ≤ VDD |
0V | 0V | 5V | –55°C | 800 | Ω | |||||
| –40°C | 850 | ||||||||||
| 25°C | 470 | 1050 | |||||||||
| 85°C | 1200 | ||||||||||
| 125°C | 1300 | ||||||||||
| 0V | 0V | 10V | –55°C | 310 | |||||||
| –40°C | 300 | ||||||||||
| 25°C | 180 | 400 | |||||||||
| 85°C | 520 | ||||||||||
| 125°C | 550 | ||||||||||
| 0V | 0 | 15V | –55°C | 200 | |||||||
| –40°C | 210 | ||||||||||
| 25°C | 125 | 240 | |||||||||
| 85°C | 300 | ||||||||||
| 125°C | 300 | ||||||||||
| Change in ON Resistance (Between Any Two Channels), ΔRON |
0V | 0V | 5V | 25°C | 15 | Ω | |||||
| 0V | 0V | 10V | 10 | ||||||||
| 0V | 0V | 15V | 5 | ||||||||
| OFF Channel Leakage Current: Any Channel OFF (Max) or ALL Channels OFF (COMMON OUT/IN) (Max) |
0V | 0V | 18V | –55°C | ± 100 | nA | |||||
| –40°C | ± 100 | ||||||||||
| 25°C | ± 0.3 | ± 100(2) | |||||||||
| 85°C | ± 1000(2) | ||||||||||
| 125°C | ± 1000(2) | ||||||||||
| ON Channel Leakage Current: Any Channel ON (Max) or ALL Channels ON (COMMON OUT/IN) (Max) |
5 or 0 | –5V | 0V | 10.5V | 85°C | ± 300 | nA | ||||
| 5 | 0V | 0V | 18V | 85°C | ± 300 | ||||||
| Capacitance | Input, CIS | 0V | 0V | 10V | 25°C | 5 | pF | ||||
| Output, COS | CD4051 | 30 | |||||||||
| Output, COS | CD4052 | 18 | |||||||||
| Output, COS | CD4053 | 9 | |||||||||
| Feed through, CIOS | 0.2 | ||||||||||
| Prop Delay | VDD | RL = 200kΩ | 5V | 25°C | 30 | 60 | ns | ||||
| CL = 50pF | 10V | 15 | 30 | ||||||||
| tr, tf = 20ns | 15V | 10 | 20 | ||||||||
| CONTROL (ADDRESS OR INHIBIT), VC | |||||||||||
| Input Low Voltage, VIL, Max | 5V | –55°C | 0.8 | V | |||||||
| –40°C | 0.8 | ||||||||||
| 25°C | 0.8 | ||||||||||
| 85°C | 0.8 | ||||||||||
| 125°C | 0.8 | ||||||||||
| 10V | –55°C | 0.8 | |||||||||
| –40°C | 0.8 | ||||||||||
| 25°C | 0.8 | ||||||||||
| 85°C | 0.8 | ||||||||||
| 125°C | 0.8 | ||||||||||
| 15V | –55°C | 0.8 | |||||||||
| –40°C | 0.8 | ||||||||||
| 25°C | 0.8 | ||||||||||
| 85°C | 0.8 | ||||||||||
| 125°C | 0.8 | ||||||||||
| Input High Voltage, VIH, Min | 5V | –55°C | 3.5 | V | |||||||
| –40°C | 3.5 | ||||||||||
| 25°C | 3.5 | ||||||||||
| 85°C | 3.5 | ||||||||||
| 125°C | 3.5 | ||||||||||
| 10V | –55°C | 7 | |||||||||
| –40°C | 7 | ||||||||||
| 25°C | 7 | ||||||||||
| 85°C | 7 | ||||||||||
| 125°C | 7 | ||||||||||
| 15V | –55°C | 11 | |||||||||
| –40°C | 11 | ||||||||||
| 25°C | 11 | ||||||||||
| 85°C | 11 | ||||||||||
| 125°C | 11 | ||||||||||
| Input current, IIN (Max) | VIN = 0, 18 | 18V | –55°C | ±1 | µA | ||||||
| –40°C | ±1 | ||||||||||
| 25°C | ±0.6 | ±1 | |||||||||
| 85°C | ±1 | ||||||||||
| 125°C | ±1 | ||||||||||
| Propagation Delay Time | Address-to-Signal OUT (Channels ON or OFF) (See Figure 10, Figure 11, and Figure 15) | tr , tf = 20ns, CL = 50pF, RL = 10kΩ |
0V | 0V | 5V | 450 | 720 | ns | |||
| 0V | 0V | 10V | 160 | 320 | |||||||
| 0V | 0V | 15V | 120 | 240 | |||||||
| –5V | 0V | 5V | 225 | 450 | |||||||
| Propagation Delay Time | Inhibit-to-Signal OUT (Channel Turning ON) (See Figure 11) | tr , tf = 20ns, CL = 50pF, RL = 1kΩ |
0V | 0V | 5V | 400 | 720 | ns | |||
| 0V | 0V | 10V | 160 | 320 | |||||||
| 0V | 0V | 15V | 120 | 240 | |||||||
| –10V | 0V | 5V | 200 | 400 | |||||||
| Propagation Delay Time | Inhibit-to-Signal OUT (Channel Turning OFF) (See Figure 17) | tr , tf = 20ns, CL = 50pF, RL = 10kΩ |
0V | 0V | 5V | 200 | 450 | ns | |||
| 0V | 0V | 10V | 90 | 210 | |||||||
| 0V | 0V | 15V | 70 | 160 | |||||||
| –10V | 0V | 5V | 130 | 300 | |||||||
| Input Capacitance, CIN (Any Address or Inhibit Input) | –5V | 0V | 5V | 25°C | 5 | 7.5 | pF | ||||