JAJSVA1F May 2012 – August 2024 TPS65131-Q1
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| MIN | MAX | |||
| Input voltage range at pins VIN, INN (2) | –0.3 | 6 | V | |
| Voltage at pin VPOS (2) | –0.3 | 17 | V | |
| Voltage at pin VNEG (2) | –17 | V(VIN) + 0.3 | V | |
| Voltage at pins ENN, ENP, FBP, FBN, CN, CP, PSP, PSN, BSW (2) | –0.3 | V(VIN) + 0.3 | V | |
| Input voltage at pin INP (2) | –0.3 | 17 | V | |
| Differential voltage between pins OUTN to INN (2) | –0.3 | 24 | V | |
| Thermal pad(2) | –0.3 | 0.3 | V | |
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature range | –65 | 150 | °C |