JAJSVD4A April 2015 – October 2024 FDC1004-Q1
PRODUCTION DATA
The gain is factory calibrated up to ±15pF in the production for each part individually. The factory gain coefficient is stored in a one-time programmable (OTP) memory.
The gain can be temporarily changed by setting the Gain Calibration Register (registers 0x11 to 0x14) for the appropriate CINn pin, although the factory gain coefficient is restored after power-up or reset.
The part is tested and specified for use only with the default factory calibration coefficient. Adjusting the Gain calibration can be used to normalize the capacitance measurement of the CINn input channels.