JAJSVD4A April 2015 – October 2024 FDC1004-Q1
PRODUCTION DATA
These registers contain a gain factor correction in the range of 0 to 4 that can be applied to each channel to remove gain mismatch due to the external circuitry. This 16-bit register is formatted as a fixed point number, where the 2 MSBs of the GAIN_CALn register correspond to an integer portion of the gain correction, and the remaining 14 bits represent the fractional portion of the gain correction. The result of the conversion represents a number without dimensions.
The Gain can be set according to the following formula:
Gain = GAIN_CAL[15:0]/214
| Field Name | Bits | Description | ||
|---|---|---|---|---|
| GAIN_CALn(1) | [15:14] | Integer part | Integer portion of the Gain Calibration of Channel CINn | |
| [13:0] | Decimal part | Decimal portion of the Gain Calibration of Channel CINn | ||