JAJSVD4A April 2015 – October 2024 FDC1004-Q1
PRODUCTION DATA
The FDC1004-Q1 measures the capacitances connected between the CINn (n=1..4) pins and GND. To get the best result, locate the FDC1004-Q1 as close as possible to the capacitive sensor. Minimize the connection length between the sensor and FDC1004-Q1 CINn pins and between the sensor ground and the FDC1004-Q1 GND pin. If a shielded cable is used for remote sensor connection, connect the shield to the SHLDm (m=1...2) pin according to the configured measurement.