JAJSVG2 October   2024 DLPA3082

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 説明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 SPI Timing Parameters
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Description
    3. 6.3 Feature Description
      1. 6.3.1 Supply and Monitoring
        1. 6.3.1.1 Supply
        2. 6.3.1.2 Monitoring
          1. 6.3.1.2.1 Block Faults
          2. 6.3.1.2.2 Thermal Protection
      2. 6.3.2 DMD Supplies
        1. 6.3.2.1 LDO DMD
        2. 6.3.2.2 DMD HV Regulator
        3. 6.3.2.3 DMD/DLPC Buck Converters
        4. 6.3.2.4 DMD Monitoring
          1. 6.3.2.4.1 Power Good
          2. 6.3.2.4.2 Overvoltage Fault
      3. 6.3.3 Buck Converters
        1. 6.3.3.1 LDO Bucks
        2. 6.3.3.2 General Purpose Buck Converters
        3. 6.3.3.3 Buck Converter Monitoring
          1. 6.3.3.3.1 Power Good
          2. 6.3.3.3.2 Overvoltage Fault
        4. 6.3.3.4 Buck Converter Efficiency
      4. 6.3.4 Auxiliary LDOs
      5. 6.3.5 Measurement System
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 SPI
      2. 6.5.2 Interrupt
      3. 6.5.3 Fast-Shutdown in Case of Fault
    6. 6.6 Register Maps
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Component Selection for General-Purpose Buck Converter
    3. 7.3 System Example with DLPA3082 Internal Block Diagram
    4. 7.4 Power Supply Recommendations
      1. 7.4.1 Power-Up and Power-Down Timing
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
        1. 7.5.1.1 SPI Connections
      2. 7.5.2 Layout Example
      3. 7.5.3 Thermal Considerations
  9. 8 Device and Documentation Support
    1. 8.1 サード・パーティ製品に関する免責事項
    2. 8.2 Device Support
      1. 8.2.1 Device Nomenclature
    3. 8.3 ドキュメントの更新通知を受け取る方法
    4. 8.4 サポート・リソース
    5. 8.5 Trademarks
    6. 8.6 静電気放電に関する注意事項
    7. 8.7 用語集
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Power-Up and Power-Down Timing

The power-up and power-down sequence is important to ensure the correct operation of the DLPA3082 and to prevent damage to the DMD. The DLPA3082 controls the correct sequencing of the DMD_VRESET, DMD_VBIAS, and DMD_VOFFSET to ensure a reliable operation of the DMD.

The general startup sequence of the supplies is described in Supply and Monitoring. The power-up sequence of the high voltage DMD lines is especially important to not damage the DMD. Avoid a too large delta voltage between DMD_VBIAS and DMD_VOFFSET, which can cause damage.

After PROJ_ON is pulled high, the DMD buck converters and LDOs are powered (PWR1-4) and the DMD high voltage lines (HV) are sequentially enabled. First, DMD_VOFFSET is enabled. After a delay, DMD_VBIAS is enabled. Finally, after another delayDMD_VRESET is enabled. Now the DLPA3082 is fully powered and ready for starting projection.

For power down there are two sequences, normal power down (Figure 7-3) and a fault fast power down used in case a fault occurs (Figure 7-4).

In normal power down mode, the power down is initiated after pulling PROJ_ON pin low. 25ms after PROJ_ON is pulled low, first DMD_VBIAS and DMD_VRESET stop regulating, 10ms later, DMD_VOFFSET stops regulating. When DMD_VOFFSET stopped regulating, RESET_Z is pulled low. 1ms after the DMD_VOFFSET stops regulating, all other supplies are turned off. INT_Z remains high during the power down sequence since no fault occurred. During power down it is ensured that the HV levels do not violate the DMD specifications on these three lines. For this to occur, it is important to select the capacitors such that CVOFFSET is equal to CVRESET and CVBIAS is ≤ CVOFFSET, CVRESET.

The fast power down mode (Figure 7-4) is started in case a fault occurs (INT_Z is pulled low), for instance, due to overheating. The fast power down mode can be enabled or disabled through Main Status register (0x01), bit 7, FAST_SHUTDOWN_EN. By default, the mode is enabled. After the fault occurs, the regulation of DMD_VBIAS and DMD_VRESET is stopped. There is 540µs default delay time between fault and stop of regulation. After the regulation stops, there is a 4µs default delay time before all three DMD_VRESET, DMD_VBIAS, and DMD_VOFFSET high voltages lines are discharged and RESET_Z is pulled low.

Now the DLPA3082 is in a standby state. It remains in standby state until the fault resolves. In case the fault resolves a restart is initiated. It starts then by powering up PWR_3 and follows the regular power-up as depicted in Figure 7-4. Again, for proper discharge timing and levels, the capacitors must be selected such that CVOFFSET is equal to CVRESET and CVBIAS is ≤ CVOFFSET, CVBIAS.

DLPA3082 Power
                    Sequence Normal Shutdown Mode
  1. Arrows indicate the sequence of events automatically controlled by the digital state machine. Other events are initiated under SPI control.
  2. SUP_5P0V and SUP_2P5V rise to a precharge level with SYSPWR, and reach the full level potential after PROJ_ON is pulled high.
Figure 7-3 Power Sequence Normal Shutdown Mode
DLPA3082 Power
                    Sequence Fault Fast Shutdown Mode
  1. Arrows indicate the sequence of events automatically controlled by the digital state machine. Other events are initiated under SPI control.
  2. SUP_5P0V and SUP_2P5V rise to a precharge level with SYSPWR, and reach the full level potential after PROJ_ON is pulled high.
Figure 7-4 Power Sequence Fault Fast Shutdown Mode