JAJSVG2 October 2024 DLPA3082
PRODUCTION DATA
This block contains all the supplies needed for the DMD and DLPC (Figure 6-2). The block comprises:
Figure 6-2 DMD Supplies BlocksThe DMD supplies block is designed to work with the DMD and the related DLPC. The DMD has a DMD-specific set of supply voltage requirements. Besides the three high voltages, two supplies are needed for the DMD and the related DLPC (DLPC84xx-family for instance). These supplies are made by two buck converters.