JAJSVM5E August 2004 – December 2024 OPA2830
PRODUCTION DATA
Figure 8-8 shows a noninverting amplifier that reduces peaking at low gains. The resistor RC compensates the OPA2830 to have higher Noise Gain (NG), which reduces the ac response peaking (typically 4dB at G = +1 without RC) without changing the dc gain. VIN needs to be a low impedance source, such as an op amp.
Figure 8-8 Compensated Noninverting
AmplifierThe Noise Gain can be calculated as follows:



A unity-gain buffer can be designed by selecting RT = RF = 20.0Ω and RC = 40.2Ω (do not use RG). This gives a noise gain of 2, so the response is similar to the Characteristics Plots with G = +2 giving less peaking.