JAJSVM5E August 2004 – December 2024 OPA2830
PRODUCTION DATA
at TA = 25°C, G = +2V/V, and RL = 150Ω to VS/3 (unless otherwise noted); see also Figure 8-2
| RL = 150Ω | VO = 0.2VPP | |
| RL = 150Ω | G = +2V/V | |
| G = +2V/V |
| f = 5MHz | VO = 1VPP | G = +2V/V | |
| VO = 1Vpp | G = +2V/V | |
| RL = 150Ω | VO = 0.2VPP | |
| RL = 150Ω | G = –1V/V | |
| G = –1V/V |
| f = 5MHz | RL = 500Ω | G = +2V/V | |