JAJSVV2A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Two general-purpose, tristate I/Os are available for use on the BQ41Z90 device. These pins are tolerant up to VREG18 without causing damage to the MCU. Internal pullups and pull downs are included for each of the RCx pins and can be enabled using the RCWKPUP and registers.
RC0 RC1 also functions as the pulser output pin, which can be driven by the PWM module and synchronized with the ADC.
Through RC0/SWDIO and RC1/SWCLK the SWD interface is also available.