JAJSVY6 December 2024 TPS4812-Q1
PRODUCTION DATA
TPS4812-Q1 features an integrated temperature monitoring amplifier (ON in active mode and load wakeup only). This temperature monitoring function is implemented with a differential amplifier with input pin as TMP and output pin as ITMPO.
The analog output voltage, VITMPO represents the temperature sensed by RNTCwhich can be directly read on pin ITMPO (Temperature monitoring output) by microcontroller.
VITMPO can be calculated based on following equation:
where,
VREF_TMP is 500mV (typical)
VTMP_OFFSET is ±5mV
RTMP is 330Ω for 10k NTC at 25°C
RTMP is 1kΩ for 47k NTC at 25°C
TPS4812-Q1 has integrated comparator on ITMPO pin to detect external main FET overtemperature fault. When voltage on ITMPO exceeds above V(TMP_OT) (2V typ) threshold then main FET (GATE) turns off, device goes into latch-off and FLT asserts low. Latch is reset on falling edge of INP or LPM going low or EN/UVLO (below V(ENF)) or power cycle VS below V(VS_PORF).
External FET overtemperature threshold can be programmed based on following equation:
Where,
RITMPO is resistor in ohm on ITMPO pin.
V(TMP_OT) is fixed external FET overtemperature threshold of 2V (typical).
RINT is internal resistor with 200Ω (typical) and 90/340Ω min/max value.
RNTC is the NTC thermistor resistance which varies with the temperature and RTMP is a normal resistor used to linearize the thermistor behavior with respect to temperature, shown in Figure 8-12: