JAJSVY6 December 2024 TPS4812-Q1
PRODUCTION DATA
Figure 9-4 Zoom-In View of State Transition From LPM to Active Mode (LPM = Low, VIN = 48V, EN/UVLO = High)
Figure 9-6 State Transition From LPM to Active Mode (LPM = Low to High, VIN = 48V, No Load)
Figure 9-8 I2T based Overcurrent Response of TPS4812-Q1 EVM for 6A to 16A Load Step
Figure 9-10 Auto-Retry Response of TPS4812-Q1 for an I2T-Based Overcurrent Fault
Figure 9-12 Output Short-Circuit Response of TPS4812-Q1
Figure 9-14 TPS4812-Q1 Bi-directional Current Monitoring Output (IMON, I_DIR) Transient Response
Figure 9-3 State Transition From LPM to Active Mode (LPM = Low, VIN = 48V, EN/UVLO = High)
Figure 9-5 When LPM = Low in LOAD WAKEUP state, INP Has No Control on GATE
Figure 9-7 With LPM = Low to High, INP Gained Control on GATE (VIN = 48V, No Load)
Figure 9-9 I2T based Overcurrent Response of TPS4812-Q1 EVM for 6A to 23A Load Step
Figure 9-11 Latch-Off Response of TPS4812-Q1 for an I2T-Based Overcurrent Fault
Figure 9-13 TPS4812-Q1 Current Monitoring Output (IMON) Transient Response
Figure 9-15 GATE Turn-OFF During Input Reverse Battery Fault