JAJSVZ0 December 2024
ADVANCE INFORMATION
Ball name: VDDA_12RF
| Min | Typ | Max | Unit | ||
|---|---|---|---|---|---|
| Recommended value(s) of C | C1 | 22.0 | uF | ||
| C2 | 22.0 | uF | |||
| Allowed parasitic inductance | 1st Capacitor lead (LT1) to Ball | 0.0 | 0.8 | nH | |
| Along 1st Capacitor (ESL1 + LT2) | 0.0 | 0.7 | |||
| Between two Capacitor leads (LTC2C) | 0.03 | ||||
| Along the 2nd Capacitor (ESL2 + LT2) | 0.0 | 0.7 | |||
| Between 2nd Capacitor and filtered supply (LT3) | 0.0 | 1.0 | |||
| Allowed parasitic resistance | 1st Capacitor lead (RT1) to Ball | 0.0 | 1.5 | mOhm | |
| Along 1st Capacitor (ESR1 + RT2) | 0.0 | 6.5 | |||
| Between two Capacitor leads (RTC2C) | 0.2 | ||||
| Along the 2nd Capacitor (ESR2 + RT2) | 0.0 | 6.5 | |||
| Between 2nd Capacitor and filtered supply (RT3) | 7.0 | 17.0 | |||