JAJSVZ0 December 2024
ADVANCE INFORMATION
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Receiver | Noise figure | 57 to 63.9GHz | 12.5 | dB | ||
| 1-dB compression point (Out Of Band)(1) | -15 | dBm | ||||
| Maximum gain | 46 | dB | ||||
| Gain range | 8 | dB | ||||
| Gain step size | 2 | dB | ||||
| IF bandwidth(2) | 10 | MHz | ||||
| ADC sampling rate (real) | 25 | Msps | ||||
| ADC resolution | 12 | Bits | ||||
| S11 | -8 | dB | ||||
| Transmitter |
Output Power |
13 | dBm | |||
| Power backoff range | 20 | dB | ||||
| Backoff step size | 1 | dB | ||||
| S11 | -8 | dB | ||||
| Clock subsystem | Frequency range | 57 | 63.9 | GHz | ||
| Ramp rate | 400 | MHz/µs | ||||
| Phase noise at 1MHz offset | 57 to 63.9GHz | -89 | dBc/Hz | |||
| Available HPF Corner Frequencies (kHz) |
| 175, 350, 700, 1400 |