JAJSVZ0 December 2024
ADVANCE INFORMATION
The IWRL684x device is a complete SOC which includes mmWave front end, customer programmable MCU, C66x DSP for advanced signal processing and analog baseband signal chain with four transmitters(3 transmitters for IWRL6843) and four receivers. This device is applicable as a radar-on-a-chip in use-cases with quality provision for memory, processing capacity and application code size. Use-cases include cost-effective industrial radar sensing applications. Examples are:
• Industrial-level sensing
• Industrial robots
• Drones
• Industrial automation sensor fusion with radar
• Traffic intersection monitoring with radar
• Industrial radar-proximity monitoring
• Occupancy detection / People Tracking / People counting
• Gesture detection
In terms of scalability, the IWRL684x device can be paired with a low-end external MCU to address more complex applications that can require additional memory for a larger application software footprint and faster interfaces.