JAJSVZ1 December 2024
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PKG1 PIN |
|---|---|---|---|
| HOST_CLK_req | O | Host clock request output | C16 |
| nERROR_OUT | O | nERROR output signal | N15, P16 |
| PRCM_PMIC_DeepSleep | O | Deep sleep indiaction output | C16, F16, P16, T11 |
| SYNC_in | I | Sync input | B11, N15, P16, R10, U16 |
| sys_reset_out | O | System reset indication output | F16, R11, R16, T15 |
| WU_reqin | I | Wakeup Request input | B12, C16, F16, N15, R16, T10, U15 |