JAJSW64 January 2025 LMG2652
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | AUX | 10 | 26 | V | ||
| Supply voltage to SW | BST | 7.5 | 26 | V | ||
| Input voltage | EN, INL, INH | 0 | VAUX | V | ||
| Input voltage to SW | GDH | 0 | VBST_SW | V | ||
| VIH | High-level input voltage | EN, INL, INH, GDH to SW | 2.5 | V | ||
| VIL | Low-level input voltage | 0.6 | V | |||
| ID(cnts)(ls) | Low-side drain (SW to SL) continuous current, FET on | –6.1 | 6.1 | A | ||
| ID(cnts)(hs) | High-side drain (DH to SW) continuous current, FET on | –6.1 | 6.1 | A | ||
| CAUX | AUX to AGND capacitance from external bypass capacitor | 3 x CBST | µF | |||
| CBST_SW | BST to SW capacitance from external bypass capacitor | 0.010 | µF | |||