JAJSW64 January 2025 LMG2652
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LOW-SIDE GAN POWER FET | ||||||
| td(on)(Idrain)(ls) | Drain current turn-on delay time | From VINL > VINL,IT+ to ID(ls) > 50mA, VBUS = 400V, ISW = 1.8A, see GaN Power FET Switching Parameters | 40 | ns | ||
| td(off)(ls) | Turn-off delay time | From VINL < VINL,IT– to VDS(ls) > 80V, VBUS = 400V, ISW = 1.8A, see GaN Power FET Switching Parameters | 45 | ns | ||
| tf(off)(ls) | Turn-off fall time | From VDS(ls) > 80V to VDS(ls) > 320V, VBUS = 400V, ISW = 1.8A, see GaN Power FET Switching Parameters | 23 | ns | ||
| Turn-on slew rate | From VDS(ls) < 320V to VDS(ls) < 80V, TJ = 25℃, VBUS = 400V, ISW = 1.8A, see GaN Power FET Switching Parameters | 80 | V/ns | |||
| HIGH-SIDE GAN POWER FET | ||||||
| td(on)(Idrain)(hs,INH) | Drain current turn-on delay time | From VINH > VINH,IT+ to ID(hs) > 50mA, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 45 | ns | ||
| td(on)(Idrain)(hs,GDH) | Drain current turn-on delay time | From VGDH > VGDH,IT+ to ID(hs) > 50mA, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 40 | ns | ||
| td(off)(hs,INH) | Turn-off delay time | From VINH < VINH,IT– to VDS(hs) > 80V, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 55 | ns | ||
| td(off)(hs,GDH) | Turn-off delay time | From VGDH < VGDH,IT– to VDS(hs) > 80V, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 45 | ns | ||
| tf(off)(hs) | Turn-off fall time | From VDS(hs) > 80V to VDS(hs) > 320V, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 23 | ns | ||
| Turn-on slew rate | From VDS(hs) < 320V to VDS(hs) < 80V, TJ = 25℃, VBUS = 400V, ISW = –1.8A, see GaN Power FET Switching Parameters | 80 | V/ns | |||
| CS | ||||||
| tr | Rise time | From ICS(src) > 0.1 × ICS(src)(final) to ICS(src) > 0.9 × ICS(src)(final), 0V ≤ VCS ≤ 2V, Low-side enabled into a 1.8A load | 30 | ns | ||
| EN | ||||||
| EN wake-up time | From VEN > VIT+ to ID(ls) > 10mA, VINL = 5V | 1.5 | µs | |||
| BST | ||||||
| Start-up time from deep BST to SW discharge | From VBST_SW > VBST_SW,T+(UVLO) to high-side reacts to INH or GDH high level with VBST_SW rising from 0V to 10V in 1µs | 5 | µs | |||
| Start-up time from shallow BST to SW discharge | From VBST_SW > VBST_SW,T+(UVLO) to high-side reacts to INH or GDH high level with VBST_SW rising from 5V to 10V in 0.5µs | 2.6 | µs | |||