JAJSW71 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
Figure 7-2 shows the analog full power input bandwidth of the ADC3683-xEP with a 50Ω differential termination. The −3dB bandwidth is approximately 900MHz and the useful input bandwidth with good AC performance is approximately 120MHz.
The equivalent differential input resistance RIN and input capacitance CIN vs frequency are shown in Figure 7-3.
Figure 7-2 ADC Analog Input bandwidth response