JAJU802A January   2022  – October 2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F2800137
      2. 2.3.2 TMS320F280025C
      3. 2.3.3 TMS320F280039C
      4. 2.3.4 UCC28740
      5. 2.3.5 UCC27517
      6. 2.3.6 TLV9062
      7. 2.3.7 TLV76733
    4. 2.4 System Design Theory
      1. 2.4.1 Interleaved PFC
        1. 2.4.1.1 Full Bridge Diode Rectifier Rating
        2. 2.4.1.2 Inductor Ratings
        3. 2.4.1.3 AC Voltage Sensing
        4. 2.4.1.4 DC Link Voltage Sensing
        5. 2.4.1.5 Bus Current Sensing
        6. 2.4.1.6 DC Link Capacitor Rating
        7. 2.4.1.7 MOSFET Ratings
        8. 2.4.1.8 Diode Ratings
      2. 2.4.2 Three-Phase PMSM Drive
        1. 2.4.2.1 Field Oriented Control of PM Synchronous Motor
        2. 2.4.2.2 Sensorless Control of PM Synchronous Motor
          1. 2.4.2.2.1 Enhanced Sliding Mode Observer with Phase Locked Loop
            1. 2.4.2.2.1.1 Mathematical Model and FOC Structure of an IPMSM
            2. 2.4.2.2.1.2 Design of ESMO for the IPMSM
            3. 2.4.2.2.1.3 Rotor Position and Speed Estimation with PLL
        3. 2.4.2.3 Field Weakening (FW) and Maximum Torque Per Ampere (MTPA) Control
        4. 2.4.2.4 Compressor Drive with Automatic Vibration Compensation
        5. 2.4.2.5 Fan Drive with Flying Start
        6. 2.4.2.6 Hardware Prerequisites for Motor Drive
          1. 2.4.2.6.1 Motor Current Feedback
            1. 2.4.2.6.1.1 Current Sensing with Three-Shunt
            2. 2.4.2.6.1.2 Current Sensing with Single-Shunt
          2. 2.4.2.6.2 Motor Voltage Feedback
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Getting Started Hardware
      1. 3.1.1 Hardware Board Overview
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
      4. 3.1.4 Test Setup
    2. 3.2 Getting Started Firmware
      1. 3.2.1 Download and Install Software Required for Board Test
      2. 3.2.2 Opening Project Inside CCS
      3. 3.2.3 Project Structure
    3. 3.3 Test Procedure
      1. 3.3.1 Build Level 1: CPU and Board Setup
        1. 3.3.1.1 Start CCS and Open Project
        2. 3.3.1.2 Build and Load Project
        3. 3.3.1.3 Setup Debug Environment Windows
        4. 3.3.1.4 Run the Code
      2. 3.3.2 Build Level 2: Open Loop Check with ADC Feedback
        1. 3.3.2.1 Start CCS and Open Project
        2. 3.3.2.2 Build and Load Project
        3. 3.3.2.3 Setup Debug Environment Windows
        4. 3.3.2.4 Run the Code
      3. 3.3.3 Build Level 3: Closed Current Loop Check
        1. 3.3.3.1 Start CCS and Open Project
        2. 3.3.3.2 Build and Load Project
        3. 3.3.3.3 Setup Debug Environment Windows
        4. 3.3.3.4 Run the Code
      4. 3.3.4 Build Level 4: Full PFC and Motor Drive Control
        1. 3.3.4.1  Start CCS and Open Project
        2. 3.3.4.2  Build and Load Project
        3. 3.3.4.3  Setup Debug Environment Windows
        4. 3.3.4.4  Run the Code
        5. 3.3.4.5  Run the System
        6. 3.3.4.6  Tuning Motor Drive FOC Parameters
        7. 3.3.4.7  Tuning PFC Parameters
        8. 3.3.4.8  Tuning Field Weakening and MTPA Control Parameters
        9. 3.3.4.9  Tuning Flying Start Control Parameters
        10. 3.3.4.10 Tuning Vibration Compensation Parameters
        11. 3.3.4.11 Tuning Current Sensing Parameters
    4. 3.4 Test Results
      1. 3.4.1 Performance Data and Curves
      2. 3.4.2 Functional Waveforms
      3. 3.4.3 Transient Waveforms
      4. 3.4.4 MCU CPU Load, Memory and Peripherals Usage
        1. 3.4.4.1 CPU Load for Full Implementation
        2. 3.4.4.2 Memory Usage
        3. 3.4.4.3 Peripherals Usage
    5. 3.5 Migrate Firmware to a New Hardware Board
      1. 3.5.1 Configure the PWM, CMPSS, and ADC Modules
      2. 3.5.2 Setup Hardware Board Parameters
      3. 3.5.3 Configure Faults Protection Parameters
      4. 3.5.4 Setup Motor Electrical Parameters
      5. 3.5.5 Setup PFC Control Parameters
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 Altium Project
      4. 4.1.4 Gerber Files
      5. 4.1.5 PCB Layout Guidelines
    2. 4.2 Software Files
    3. 4.3 Documentation Support
    4. 4.4 サポート・リソース
    5. 4.5 Trademarks
  10. 5Terminology
  11. 6Revision History

PCB Layout Guidelines

  • This reference design has been implemented using PCB with two layer, 1 oz copper with single side SMD component placement considering cost sensitivity of the application. There are several important aspects that need to keep in mind while designing PCB. In the following, system level placement and layout of each block has been explained.
  • Components in the high power path has been kept on outer edges of PCB with minimum distance possible. Microcontroller is placed at center considering optimum distance from all the power blocks that need to be controlled. Pin assignment has been set to minimize the control/feedback signal trace distance and the crossing between analog and digital signals.
  • AC Line Protection and EMI Filter
    • AC line protection component are closely placed with minimum distance of connection path. Earth connection guarding has been provided around protection and EMI filter circuit.
    • Active EMI filter is placed at optimum distance so as to stay closer to switching and to have minimum distance to connect to EARTH terminal.
  • IPFC Drive

    In IPFC drive, three current paths are very critical for PCB layout - High Power AC Loop, DC loop and Gate Drive loop. These paths need to be short with maximum width possible to reduce parasitic loop inductance.

    • AC loop – Consists of diode bridge (source), inductor and MOSFET drain and MOSFET Source (return). On this loop, especially connection between inductor, MOSFET Drain and Diode Anode handles high frequency and high power. Special care has been taken while connecting this node to minimize parasitic inductance by reducing distance and increasing copper area.
    • DC loop – Consists of diode bridge (source), inductor, diode, capacitor, load (return). To distribute the rms current stress evenly, bank of electrolyte capacitor should be placed optimally such electrical distance of each one from diode cathode approximately remains same. This design uses copper plane for VDC and PGND connection. To suppress high frequency component metal film cap has been placed just next to Kathode of diode. It minimizes the loop inductance significantly.
    • Gate Drive loop – Consists of driver power supply (source), gate driver IC, MOSFET Gate and MOSFET source pin(return). This design uses parallel arrangement for two phases of IPFC for minimizing other two AC/DC loops. Because of this parallel arrangement, outer phase MOSFET Gate is inaccessible to gate driver. An SMD insulated thick jumper has been used to connect the gate driver signal to MOSFET gate.
  • Compressor and Fan Drive
    • With highest ripple requirement, compressor drive has been placed closest to the DC bus capacitor bank of IPFC drive and FAN is placed next to compressor.
    • Low side shunt resistor method with 4 wire sensing is implemented for current sensing. Differential pair with impedance matching resistor has been used to connect sensing signal from shunt resistors to OPAMP circuit. Shunt resistors has been placed near the module with immediate ground copper plane connection.
  • Auxiliary Power Supply
    • With lowest power and ripple requirement, auxiliary power is placed after FAN drive. Dedicated copper plane is used to connect the APS ground to DC bus capacitor bank. This arrangement minimizes interference between high frequency / high power motor current and control circuit.